Quantity | Unit price |
---|---|
500 - 999 | $0.2859 |
1000 - 4999 | $0.2573 |
5000 - 9999 | $0.2316 |
10000 + | $0.2085 |
Thread Length | 0.500 in |
---|---|
Thread Length | 12.7 mm |
Thread Size | 3/8-16 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue