Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0545 - $0.0635 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
$0.0561 - $0.0653 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.056 - $0.065 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
$0.0552 - $0.0645 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.0543 - $0.0632 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
$0.0561 - $0.0653 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.0581 - $0.0675 | 2000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0549 - $0.0641 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.0518 - $0.0605 | 7000 In stock |
#6-32
|
|
0.125 in
3.2 mm
|
||
$0.0486 - $0.0668 | Request the lead time here |
#8-32
|
|
2.000 in
50.8 mm
|
||
$0.0566 - $0.066 | 1000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.057 - $0.0665 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
011032S100 | $0.0632 - $0.0734 | 2000 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
|
$0.0488 - $0.0668 | Request the lead time here |
#10-32
|
|
1.250 in
31.8 mm
|
||
$0.0624 - $0.0728 | 17000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
$0.0606 - $0.083 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
$0.0767 - $0.1052 | 6500 In stock |
M4
|
|
1.575 in
40.0 mm
|
||
$0.0573 - $0.0788 | Request the lead time here |
1/4-20
|
|
0.625 in
15.9 mm
|
||
$0.0633 - $0.0741 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.0606 - $0.0707 | 28000 In stock |
#10-32
|
|
0.313 in
8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue