Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.4088 - $0.623 3000 In stock
NPT 1/2-14
0.984 in
$0.062 - $0.0723 Request the lead time here
#10-24
0.625 in
$0.0615 - $0.0717 1000 In stock
#10-24
0.500 in
$0.0642 - $0.0749 Request the lead time here
#10-32
0.438 in
$0.05 - $0.0684 Request the lead time here
#10-32
0.875 in
$0.0603 - $0.0704 12000 In stock
#10-32
0.250 in
011032S100 $0.0632 - $0.0734 2000 In stock
#10-32
1.000 in
$0.0711 - $0.0831 Request the lead time here
1/4-20
0.375 in
$0.0722 - $0.0842 3000 In stock
1/4-20
0.625 in
$0.1017 - $0.1394 Request the lead time here
1/4-20
2.500 in
$0.0732 - $0.0855 3000 In stock
1/4-20
1.000 in
50M050080R012 $0.0582 - $0.08 3000 In stock
M5
0.472 in
$0.0579 - $0.0794 1500 In stock
1/4-20
1.750 in
$0.2694 - $0.3696 1000 In stock
3/8-16
0.500 in
$0.0549 - $0.0753 Request the lead time here
1/4-20
0.625 in
$0.0573 - $0.0788 1500 In stock
1/4-28
0.625 in
$0.0578 - $0.0792 4000 In stock
M5
0.394 in
$0.0921 - $0.1263 2500 In stock
M6
0.63 in
$0.2322 - $0.3185 Request the lead time here
M6 x 1.0
2.953 in
$0.1002 - $0.1373 Request the lead time here
M6 x 1.0
2.756 in
  • of 21
Set Screw - ; 1/2-14 ; PA ; Natural

62NPT05014

Price Range
$0.623 - $0.4088

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    NPT 1/2-14
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024G062

Price Range
$0.0723 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

011024S050

Price Range
$0.0717 - $0.0615

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size #10-32; Thread Length 11.1 mm | 0.437 in

011032G043

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size #10-32; Thread Length 22.2 mm | 0.875 in

011032G087

Price Range
$0.0684 - $0.05

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in

011032S025

Price Range
$0.0704 - $0.0603

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

011032S100

Price Range
$0.0734 - $0.0632

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in

012520G037

Price Range
$0.0831 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in

012520G062

Price Range
$0.0842 - $0.0722

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in

012520G250

Price Range
$0.1394 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

012520S100

Price Range
$0.0855 - $0.0732

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

50M050080R012

Price Range
$0.08 - $0.0582

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 44.5 mm | 1.750 in

012520S175

Price Range
$0.0794 - $0.0579

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size 3/8-16; Thread Length 12.7 mm | 0.500 in

0137516S050

Price Range
$0.3696 - $0.2694

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in

012520S062

Price Range
$0.0753 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size 1/4-28; Thread Length 15.9 mm | 0.625 in

012528S062

Price Range
$0.0788 - $0.0573

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

50M050080R010

Price Range
$0.0792 - $0.0578

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

50M060100R016

Price Range
$0.1263 - $0.0921

Stock Levels
2500 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size M6; Thread Length 75.0 mm | 2.953 in

50M060100R075

Price Range
$0.3185 - $0.2322

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size M6; Thread Length 70.0 mm | 2.756 in

50M060100R070

Price Range
$0.1373 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.756 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw