Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.4496 - $0.6852 | Request the lead time here |
1/2 x 14
|
|
0.565 in
14.35 mm
|
||
$0.2913 - $0.3996 | 5500 In stock |
M8
|
|
0.315 in
8.0 mm
|
||
$0.062 - $0.0719 | Request the lead time here |
8-32
|
|
0.500 in
12.7 mm
|
||
$0.0672 - $0.0783 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.062 - $0.0723 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
$0.0633 - $0.0741 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.0642 - $0.0749 | Request the lead time here |
#10-32
|
|
0.438 in
11.1 mm
|
||
$0.0503 - $0.069 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
$0.0624 - $0.0728 | 1000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
$0.0555 - $0.0761 | Request the lead time here |
1/4" x 20
|
|
0.875 in
22.2 mm
|
||
$0.0707 - $0.0824 | 8000 In stock |
1/4" x 20
|
|
0.250 in
6.4 mm
|
||
$0.0509 - $0.0698 | Request the lead time here |
#10-32
|
|
1.250 in
31.8 mm
|
||
$0.0576 - $0.0792 | 500 In stock |
1/4" x 20
|
|
0.750 in
19.1 mm
|
||
$0.0746 - $0.0869 | 7000 In stock |
1/4-28
|
|
0.375 in
9.5 mm
|
||
$0.0935 - $0.1281 | Request the lead time here |
M6
|
|
0.866 in
22.0 mm
|
||
$0.0951 - $0.1304 | Request the lead time here |
M6
|
|
1.181 in
30.0 mm
|
||
$0.18 - $0.2469 | 500 In stock |
5/16-18
|
|
0.750 in
19.1 mm
|
||
$0.0585 - $0.0804 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
||
$0.0938 - $0.1287 | 1000 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
$0.1827 - $0.2507 | 4000 In stock |
5/16-18
|
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue