Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0684 - $0.0798 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
$0.0704 - $0.0819 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.0695 - $0.0807 | Request the lead time here |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.06 - $0.0824 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
$0.0617 - $0.0719 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.0663 - $0.0773 | Request the lead time here |
#4-40 [Form]
|
|
1.750 in
44.5 mm
|
||
$0.0666 - $0.0777 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
$0.0609 - $0.0711 | Request the lead time here |
#8-32
|
|
0.313 in
8 mm
|
||
$0.0696 - $0.0815 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.0657 - $0.0764 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
$0.2645 - $0.3086 | Request the lead time here |
3/8-24
|
|
0.313 in
8 mm
|
||
$0.0605 - $0.083 | Request the lead time here |
1/4-20
|
|
0.625 in
15.9 mm
|
||
$0.0585 - $0.0681 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
$0.0608 - $0.071 | Request the lead time here |
#8-32
|
|
0.250 in
6.4 mm
|
||
$0.0687 - $0.08 | Request the lead time here |
#10-24
|
|
0.750 in
19.1 mm
|
||
$0.0641 - $0.0879 | Request the lead time here |
1/4-20
|
|
2.000 in
50.8 mm
|
||
$0.0611 - $0.0714 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
$0.0696 - $0.0813 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.0657 - $0.0764 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
$0.0605 - $0.0705 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue