Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0575 - $0.0789 Request the lead time here
M4
0.236 in
$0.3065 - $0.4203 Request the lead time here
M10
0.512 in
$0.0884 - $0.1214 Request the lead time here
M5
0.984 in
$0.0585 - $0.0803 Request the lead time here
M4
0.63 in
$0.0573 - $0.0786 Request the lead time here
M4
0.118 in
$0.0579 - $0.0794 Request the lead time here
M4
0.394 in
$0.101 - $0.1383 Request the lead time here
M6
0.472 in
$0.2982 - $0.4091 Request the lead time here
M8
0.787 in
$0.0738 - $0.1011 Request the lead time here
M6
0.197 in
$0.0527 - $0.0722 14000 In stock
M4
0.394 in
$0.0675 - $0.0924 13000 In stock
M6
0.315 in
$0.0524 - $0.0719 8000 In stock
M4
0.315 in
$0.0816 - $0.1122 Request the lead time here
M5
1.181 in
$0.29 - $0.3977 3500 In stock
M8
1.969 in
$0.3986 - $0.5468 2000 In stock
M10
2.362 in
$0.075 - $0.1031 Request the lead time here
M4
1.181 in
$0.0981 - $0.1347 Request the lead time here
M6
1.969 in
$0.0522 - $0.0717 32000 In stock
M4
0.236 in
$0.0804 - $0.1103 1500 In stock
M5
0.984 in
$0.2712 - $0.3719 3500 In stock
M8
0.787 in
  • of 21
Set Screw Slotted Drive M4 6.0 mm PA Black

50M040070R006B

Price Range
$0.0789 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 13.0 mm Nylon Black

50M100150R013B

Price Range
$0.4203 - $0.3065

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.512 in
  • Thread Size
    M10
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 25.0 mm PA Black

50M050080R025B

Price Range
$0.1214 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA Black

50M040070R016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 3.0 mm Nylon Black

50M040070R003B

Price Range
$0.0786 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 10.0 mm PA Black

50M040070R010B

Price Range
$0.0794 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA Black

50M060100R012B

Price Range
$0.1383 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA Black

50M080125R020B

Price Range
$0.4091 - $0.2982

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M8
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 5.0 mm PA Black

50M060100R005B

Price Range
$0.1011 - $0.0738

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M6
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

50M040070R010

Price Range
$0.0722 - $0.0527

Stock Levels
14000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

50M060100R008

Price Range
$0.0924 - $0.0675

Stock Levels
13000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

50M040070R008

Price Range
$0.0719 - $0.0524

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in

50M050080R030

Price Range
$0.1122 - $0.0816

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 50.0 mm | 1.969 in

50M080125R050

Price Range
$0.3977 - $0.29

Stock Levels
3500 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 60.0 mm | 2.362 in

50M100150R060

Price Range
$0.5468 - $0.3986

Stock Levels
2000 In stock
Attributes
  • Thread Length
    2.362 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in

50M040070R030

Price Range
$0.1031 - $0.075

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 50.0 mm | 1.969 in

50M060100R050

Price Range
$0.1347 - $0.0981

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in

50M040070R006

Price Range
$0.0717 - $0.0522

Stock Levels
32000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

50M050080R025

Price Range
$0.1103 - $0.0804

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

50M080125R020

Price Range
$0.3719 - $0.2712

Stock Levels
3500 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw