Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3206 - $0.4397 16500 In stock
M10
1.181 in
$0.0914 - $0.1253 12500 In stock
M6
0.394 in
$0.2957 - $0.4056 58500 In stock
M10
0.787 in
$0.2859 - $0.3923 16000 In stock
M10
0.63 in
$0.0539 - $0.074 1000 In stock
M4
0.984 in
$0.0536 - $0.0737 78000 In stock
M4
0.787 in
$0.2705 - $0.3711 20500 In stock
M8
0.63 in
$0.0531 - $0.0731 11000 In stock
M4
0.63 in
$0.053 - $0.0728 3000 In stock
M4
0.472 in
$0.2648 - $0.3633 3000 In stock
M8
0.315 in
$0.099 - $0.1359 Request the lead time here
M6
2.362 in
$0.0603 - $0.0701 Request the lead time here
#4-40
1.750 in
$0.1298 - $0.1514 Request the lead time here
#6-32
2.250 in
$0.0512 - $0.06 Request the lead time here
#4-40
0.375 in
$0.0546 - $0.0639 Request the lead time here
#6-32
0.188 in
$0.0572 - $0.0669 Request the lead time here
#6-32
0.688 in
$0.0551 - $0.0642 2000 In stock
#6-32
0.250 in
$0.0573 - $0.0671 1000 In stock
#6-32
0.750 in
$0.0563 - $0.0653 1000 In stock
#8-32
0.500 in
$0.0506 - $0.0588 Request the lead time here
#4-40
0.281 in
  • of 21
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in

50M100150R030

Price Range
$0.4397 - $0.3206

Stock Levels
16500 In stock
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

50M060100R010

Price Range
$0.1253 - $0.0914

Stock Levels
12500 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 20.0 mm | 0.787 in

50M100150R020

Price Range
$0.4056 - $0.2957

Stock Levels
58500 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 16.0 mm | 0.63 in

50M100150R016

Price Range
$0.3923 - $0.2859

Stock Levels
16000 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 25.0 mm | 0.984 in

50M040070R025

Price Range
$0.074 - $0.0539

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

50M040070R020

Price Range
$0.0737 - $0.0536

Stock Levels
78000 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

50M080125R016

Price Range
$0.3711 - $0.2705

Stock Levels
20500 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

50M040070R016

Price Range
$0.0731 - $0.0531

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

50M040070R012

Price Range
$0.0728 - $0.053

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 8.0 mm | 0.315 in

50M080125R008

Price Range
$0.3633 - $0.2648

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

50M060100R060

Price Range
$0.1359 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #4-40 [Form]; Thread Length 44.5 mm | 1.750 in

010440S175

Price Range
$0.0701 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive N/A - Thread Size #6-32; Thread Length 57.2 mm | 2.250 in

010632S225

Price Range
$0.1514 - $0.1298

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #4-40 [Form]; Thread Length 9.5 mm | 0.375 in

010440S037

Price Range
$0.06 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #6-32; Thread Length 4.7 mm | 0.187 in

010632G018

Price Range
$0.0639 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #6-32; Thread Length 17.4 mm | 0.687 in

010632G068

Price Range
$0.0669 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in

010632G025

Price Range
$0.0642 - $0.0551

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #6-32; Thread Length 19.1 mm | 0.750 in

010632G075

Price Range
$0.0671 - $0.0573

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

010832S050

Price Range
$0.0653 - $0.0563

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size #4-40 [Form]; Thread Length 7.1 mm | 0.281 in

010440S028

Price Range
$0.0588 - $0.0506

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw