Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.
To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.
The insert can be removed after installation, by simply pinching the spring legs together and rotating.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Mounting Hole Diameter | Insert Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3701 - $0.4316 | 45000 In stock |
#6-32
|
0.299 in
7.6 mm
|
0.312 in
7.9 mm
|
|
0.095 in
2.41 mm
|
||
| SEI-3 | $0.3746 - $0.4373 | 8000 In stock |
M3
|
0.299 in
7.6 mm
|
0.312 in
7.9 mm
|
|
0.091 in
2.3 mm
|
|
| $0.3701 - $0.4316 | 2000 In stock |
M4
|
0.299 in
7.6 mm
|
0.312 in
7.9 mm
|
|
0.091 in
2.3 mm
|
||
| $0.3807 - $0.4442 | Request the lead time here |
M6
|
0.339 in
8.6 mm
|
0.350 in
8.9 mm
|
|
0.095 in
2.41 mm
|
||
| $0.3795 - $0.4425 | 3000 In stock |
M5
|
0.339 in
8.6 mm
|
0.350 in
8.9 mm
|
|
0.095 in
2.41 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue