Menu Search

Sheet Metal Plugs

In stock

Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Head Height Compatible Panel Thickness Range View
$0.8237 - $2.0564 930 In stock
2.500 in
3 in
0.110 in
$0.8015 - $2.0034 710 In stock
3.000 in
3.375 in
0.110 in
$0.1355 - $0.8475 800 In stock
1.500 in
1.875 in
0.125 in
$0.0761 - $0.4748 8860 In stock
0.750 in
1.156 in
0.180 in
$0.0495 - $0.3065 942 In stock
0.375 in
0.73 in
0.110 in
$0.2957 - $1.8465 228 In stock
0.750 in
1.12 in
0.094 in
$0.0603 - $0.3768 30812 In stock
0.625 in
0.813 in
0.075 in
$0.1323 - $0.828 3950 In stock
1.250 in
1.615 in
0.120 in
$1.0385 - $2.6069 1203 In stock
3.000 in
3.5 in
0.190 in
$0.1355 - $0.8447 3679 In stock
1.094 in
1.375 in
0.110 in
$0.3411 - $0.8522 Request the lead time here
2.000 in
2.375 in
0.110 in
$0.0693 - $0.4298 8678 In stock
0.875 in
1.25 in
0.110 in
$0.1688 - $1.0526 1144 In stock
1.375 in
1.75 in
0.190 in
$0.1398 - $0.8697 10384 In stock
0.813 in
1.125 in
0.110 in
$0.0737 - $0.4587 5428 In stock
0.438 in
0.688 in
0.110 in
$0.188 - $1.1763 3739 In stock
1.750 in
2.125 in
0.190 in
$0.1271 - $0.7919 7239 In stock
0.875 in
1.25 in
0.180 in
$0.8298 - $5.1894 Request the lead time here
2.625 in
3.125 in
0.110 in
$0.0956 - $0.5943 25857 In stock
0.250 in
0.5 in
0.110 in
$0.2652 - $1.6533 3800 In stock
0.375 in
0.74 in
0.065 in
  • of 2
Sheet Metal Plug - Compatible Hole Diameter 63.5 mm | 2.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/2A

Price Range
$2.0564 - $0.8237

Stock Levels
930 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.500 in
  • Overall Diameter
    3 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3A

Price Range
$2.0034 - $0.8015

Stock Levels
710 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.375 in
Sheet Metal Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Compatible Panel Thickness Range 3.2 mm | 0.125 in ; Black

SR1-1/2A

Price Range
$0.8475 - $0.1355

Stock Levels
800 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.125 in
  • Compatible Hole Diameter
    1.500 in
  • Overall Diameter
    1.875 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 4.6 mm | 0.180 in ; Black

SR3/4A

Price Range
$0.4748 - $0.0761

Stock Levels
8860 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.156 in
Sheet Metal Plug - Compatible Hole Diameter 9.5 mm | 0.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3/8A

Price Range
$0.3065 - $0.0495

Stock Levels
942 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.375 in
  • Overall Diameter
    0.73 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 2.4 mm | 0.094 in ; Black

SM3/4A

Price Range
$1.8465 - $0.2957

Stock Levels
228 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.12 in
Sheet Metal Plug - Compatible Hole Diameter 15.9 mm | 0.625 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S5/8A

Price Range
$0.3768 - $0.0603

Stock Levels
30812 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.625 in
  • Overall Diameter
    0.813 in
Sheet Metal Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Compatible Panel Thickness Range 3 mm | 0.120 in ; Black

SR1-1/4A

Price Range
$0.828 - $0.1323

Stock Levels
3950 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.120 in
  • Compatible Hole Diameter
    1.250 in
  • Overall Diameter
    1.615 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR3A

Price Range
$2.6069 - $1.0385

Stock Levels
1203 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.5 in
Sheet Metal Plug - Compatible Hole Diameter 27.8 mm | 1.094 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-3/32A

Price Range
$0.8447 - $0.1355

Stock Levels
3679 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.094 in
  • Overall Diameter
    1.375 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2A

Price Range
$0.8522 - $0.3411

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.375 in
Sheet Metal Plug - Compatible Hole Diameter 22.2 mm | 0.875 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S7/8A

Price Range
$0.4298 - $0.0693

Stock Levels
8678 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.875 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 34.9 mm | 1.375 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR1-3/8A

Price Range
$1.0526 - $0.1688

Stock Levels
1144 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    1.375 in
  • Overall Diameter
    1.75 in
Sheet Metal Plug - Compatible Hole Diameter 20.7 mm | 0.813 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S13/16A

Price Range
$0.8697 - $0.1398

Stock Levels
10384 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.813 in
  • Overall Diameter
    1.125 in
Sheet Metal Plug - Compatible Hole Diameter 11.1 mm | 0.438 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S7/16A

Price Range
$0.4587 - $0.0737

Stock Levels
5428 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.438 in
  • Overall Diameter
    0.688 in
Sheet Metal Plug - Compatible Hole Diameter 44.5 mm | 1.750 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR1-3/4A

Price Range
$1.1763 - $0.188

Stock Levels
3739 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    1.750 in
  • Overall Diameter
    2.125 in
Sheet Metal Plug - Compatible Hole Diameter 22.2 mm | 0.875 in ; Compatible Panel Thickness Range 4.6 mm | 0.180 in ; Black

SR7/8A

Price Range
$0.7919 - $0.1271

Stock Levels
7239 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.875 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 66.7 mm | 2.625 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-5/8A

Price Range
$5.1894 - $0.8298

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.625 in
  • Overall Diameter
    3.125 in
Sheet Metal Plug - Compatible Hole Diameter 6.4 mm | 0.250 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1/4A

Price Range
$0.5943 - $0.0956

Stock Levels
25857 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.250 in
  • Overall Diameter
    0.5 in
Sheet Metal Plug - Compatible Hole Diameter 9.5 mm | 0.375 in ; Compatible Panel Thickness Range 1.7 mm | 0.065 in ; Black

SM3/8A

Price Range
$1.6533 - $0.2652

Stock Levels
3800 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.065 in
  • Compatible Hole Diameter
    0.375 in
  • Overall Diameter
    0.74 in