Shoulder Screws with a hex socket are essential fastening components that provide secure and versatile connections in various applications. These screws feature a unique design with a cylindrical shoulder and a threaded shank, allowing for precise and dependable fastening. Made from high-quality materials such as stainless steel or alloy steel, Shoulder Screws offer exceptional strength, durability, and resistance to corrosion. The hex socket feature provides easy installation and ensures a tight and reliable connection.
One of the main characteristics of Shoulder Screws - Hex Socket is their versatility. The cylindrical shoulder allows for precise and accurate alignment, making them suitable for applications that require precise positioning or spacing. The threaded shank enables adjustable tightening, providing flexibility in assembly and disassembly. The hex socket feature allows for easy installation with a hex key or Allen wrench, ensuring a secure and torque-resistant connection. Additionally, Shoulder Screws are available in various sizes, lengths, and materials to accommodate different application requirements.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
---|---|---|---|---|---|---|---|---|
$0.2963 - $0.6749 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.3654 - $0.8319 | Request the lead time here |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
$0.2751 - $0.6267 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.3246 - $0.7392 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.3212 - $0.731 | 4000 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
$0.3539 - $0.8052 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
$0.2679 - $0.6104 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.2894 - $0.6584 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.3104 - $0.7068 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.2909 - $0.6618 | 500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
$0.4013 - $0.9138 | 3250 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
$0.3036 - $0.3542 | 1000 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
$0.4172 - $0.9498 | Request the lead time here |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
$0.6186 - $1.4085 | 500 In stock |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
$0.2787 - $0.6345 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.3317 - $0.755 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
$0.2873 - $0.3095 | Request the lead time here |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
$0.3434 - $0.7815 | 1500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
$0.3378 - $0.7691 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
$0.3696 - $0.8412 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue