Menu Search

Shoulder Screws - Hex Socket

In stock

Shoulder Screws with a hex socket are essential fastening components that provide secure and versatile connections in various applications. These screws feature a unique design with a cylindrical shoulder and a threaded shank, allowing for precise and dependable fastening. Made from high-quality materials such as stainless steel or alloy steel, Shoulder Screws offer exceptional strength, durability, and resistance to corrosion. The hex socket feature provides easy installation and ensures a tight and reliable connection.

One of the main characteristics of Shoulder Screws - Hex Socket is their versatility. The cylindrical shoulder allows for precise and accurate alignment, making them suitable for applications that require precise positioning or spacing. The threaded shank enables adjustable tightening, providing flexibility in assembly and disassembly. The hex socket feature allows for easy installation with a hex key or Allen wrench, ensuring a secure and torque-resistant connection. Additionally, Shoulder Screws are available in various sizes, lengths, and materials to accommodate different application requirements.

  • Material: Nylon

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Shoulder Length Overall Length Shoulder Diameter Thread Length View
$0.5907 - $1.3445 500 In stock
3/8-16
0.625 in
$0.2963 - $0.6749 500 In stock
#10-24
0.375 in
$0.2934 - $0.6681 Request the lead time here
1/4-20
0.438 in
$0.3036 - $0.3542 1000 In stock
5/16-18
0.500 in
$0.4172 - $0.9498 Request the lead time here
5/16-18
0.500 in
$0.6186 - $1.4085 500 In stock
3/8-16
0.625 in
$0.3035 - $0.6906 1000 In stock
#10-24
0.375 in
$0.2991 - $0.6812 1000 In stock
1/4-20
0.438 in
$0.3299 - $0.7511 Request the lead time here
5/16-18
0.500 in
$0.4331 - $0.986 250 In stock
5/16-18
0.500 in
$0.6468 - $1.4729 1500 In stock
3/8-16
0.625 in
$0.2787 - $0.6345 1500 In stock
#10-24
0.375 in
$0.3317 - $0.755 Request the lead time here
#10-24
0.375 in
$0.3434 - $0.7815 1500 In stock
1/4-20
0.438 in
$0.2873 - $0.3095 Request the lead time here
1/4-20
0.438 in
$0.2957 - $0.6732 500 In stock
#10-24
0.375 in
$0.3176 - $0.7229 Request the lead time here
#10-24
0.375 in
$0.3101 - $0.7061 2000 In stock
1/4-20
0.438 in
$0.3539 - $0.8052 500 In stock
5/16-18
0.500 in
$0.2894 - $0.6584 500 In stock
#10-24
0.375 in
  • of 5
Nylon Hex Socket Drive N/A - Thread Size 3/8-16; Thread Length 15.9 mm | 0.625 in

31050050

Price Range
$1.3445 - $0.5907

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025125

Price Range
$0.6749 - $0.2963

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

31031037

Price Range
$0.6681 - $0.2934

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

31037025

Price Range
$0.3542 - $0.3036

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

31037175

Price Range
$0.9498 - $0.4172

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 3/8-16; Thread Length 15.9 mm | 0.625 in

31050075

Price Range
$1.4085 - $0.6186

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025150

Price Range
$0.6906 - $0.3035

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

31031050

Price Range
$0.6812 - $0.2991

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

31037037

Price Range
$0.7511 - $0.3299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

31037200

Price Range
$0.986 - $0.4331

Stock Levels
250 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 3/8-16; Thread Length 15.9 mm | 0.625 in

31050100

Price Range
$1.4729 - $0.6468

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025062

Price Range
$0.6345 - $0.2787

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025250

Price Range
$0.755 - $0.3317

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

31031150

Price Range
$0.7815 - $0.3434

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

31031062

Price Range
$0.3095 - $0.2873

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025037

Price Range
$0.6732 - $0.2957

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025200

Price Range
$0.7229 - $0.3176

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

31031075

Price Range
$0.7061 - $0.3101

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

31037075

Price Range
$0.8052 - $0.3539

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Nylon Hex Socket Drive N/A - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

31025100

Price Range
$0.6584 - $0.2894

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive