Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4082 - $1.0217 | 3250 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0894 - $0.56 | 8400 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE
|
|
||
| $0.0675 - $0.42 | 51573 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.104 - $0.6494 | 4200 In stock |
1.145 in
29.1 mm
|
0.995 in
25.3 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.1677 - $0.42 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.1355 - $0.8475 | 53 In stock |
1.600 in
40.6 mm
|
1.450 in
36.8 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.318 - $1.9859 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| $0.0752 - $0.4685 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
| $0.2411 - $1.5135 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
| $0.3087 - $0.7749 | 1740 In stock |
2.261 in
57.4 mm
|
2.231 in
56.7 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.6126 - $3.8136 | 56699 In stock |
0.669 in
17 mm
|
0.669 in
17 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.1517 - $0.9488 | 26573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.2601 - $1.6253 | 2175 In stock |
0.492 in
12.5 mm
|
0.413 in
10.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.65 in
16.5 mm
|
||
| $0.443 - $2.7675 | 5033 In stock |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.004 in
25.5 mm
|
||
| $0.1542 - $0.963 | 48607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| $0.0513 - $0.321 | 5505 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.1227 - $0.7653 | 12867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.3671 - $0.9153 | 3500 In stock |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.1116 - $0.6975 | 12500 In stock |
0.295 in
7.5 mm
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.0663 - $0.413 | 10169 In stock |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue