Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0765 - $0.9096 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
| $0.2472 - $2.9385 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
| $0.2987 - $3.7314 | 1740 In stock |
2.261 in
57.4 mm
|
2.231 in
56.7 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.2655 - $3.1412 | 4175 In stock |
0.492 in
12.5 mm
|
0.413 in
10.5 mm
|
0.374 in
9.5 mm
|
White
|
Thermoplastic Rubber
|
0.65 in
16.5 mm
|
||
| $0.4517 - $5.348 | 5033 In stock |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
White
|
Thermoplastic Rubber
|
1.004 in
25.5 mm
|
||
| $0.188 - $2.3555 | Request the lead time here |
0.610 in
15.5 mm
|
0.610 in
15.5 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.0654 - $0.7745 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0677 - $0.80 | 3169 In stock |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.2472 - $3.0783 | 2173 In stock |
2.000 in
50.8 mm
|
1.844 in
46.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.1671 - $1.9769 | 14572 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
Thermoplastic Rubber
|
0.551 in
14.0 mm
|
||
| $0.3729 - $4.4177 | 2048 In stock |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
0.394 in
10.0 mm
|
White
|
Thermoplastic Rubber
|
0.866 in
22.0 mm
|
||
| $0.2495 - $3.115 | 14200 In stock |
0.216 in
5.5 mm
|
0.216 in
5.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.0576 - $0.723 | 34550 In stock |
0.634 in
16.1 mm
|
0.550 in
14 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.0911 - $1.0752 | 2215 In stock |
1.040 in
26.4 mm
|
0.915 in
23.2 mm
|
0.72 in
18.3 mm
|
Blue
|
LDPE
|
|
||
| $0.1484 - $1.8539 | 1012 In stock |
1.750 in
44.5 mm
|
1.633 in
41.5 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1275 - $1.5107 | 21910 In stock |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
White
|
Thermoplastic Rubber
|
0.433 in
11.0 mm
|
||
| $0.2948 - $3.4877 | 14286 In stock |
0.61 in
15.5 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
White
|
Thermoplastic Rubber
|
0.768 in
19.5 mm
|
||
| $0.4812 - $5.6981 | 4109 In stock |
1.098 in
27.9 mm
|
1.008 in
25.6 mm
|
0.472 in
12.0 mm
|
White
|
Thermoplastic Rubber
|
1.26 in
32.0 mm
|
||
| $0.6029 - $1.0049 | 2000 In stock |
1.26 in
32.0 mm
|
1.161 in
29.5 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| $0.0393 - $0.0656 | 5000 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.472 in
12.0 mm