Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|---|---|
$0.0989 - $1.236 | 2850 In stock |
1.090 in
27.7 mm
|
0.964 in
24.5 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
$0.0521 - $0.6179 | 5605 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
P65A | $0.2822 - $3.4982 | 2676 In stock |
2.083 in
52.9 mm
|
1.920 in
48.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
|
$0.0687 - $0.8115 | 89273 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
$0.1059 - $1.2548 | 1700 In stock |
1.145 in
29.1 mm
|
0.995 in
25.3 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
$0.162 - $2.0243 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
$0.1574 - $1.8606 | 30607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
$0.3242 - $3.8376 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
$0.1793 - $2.1224 | 37439 In stock |
0.512 in
13 mm
|
0.512 in
13 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
$0.1767 - $2.0931 | 15000 In stock |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.61 in
15.5 mm
|
||
$0.1253 - $1.4787 | 10867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
$0.3556 - $4.4369 | Request the lead time here |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
$0.2472 - $2.9385 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
$0.3128 - $3.8945 | 1742 In stock |
1.825 in
46.4 mm
|
1.800 in
45.7 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
$0.1376 - $1.6271 | 10216 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
$0.3141 - $3.7212 | 4504 In stock |
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm
|
||
$0.383 - $4.5341 | 4000 In stock |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
$0.0765 - $0.9096 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
$0.0654 - $0.7745 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
$0.3941 - $4.907 | 3250 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue