Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.0912 - $1.0773 8402 In stock
0.933 in
0.815 in
0.622 in
Blue
LDPE
$0.3354 - $4.1726 4854 In stock
0.764 in
0.764 in
0.472 in
Black
TPR
$0.0864 - $1.0215 9324 In stock
0.805 in
0.717 in
0.626 in
Blue
LDPE
$0.4911 - $5.814 3900 In stock
1.24 in
1.142 in
0.472 in
Natural
TPE
1.398 in
$0.1406 - $1.7561 1689 In stock
1.682 in
1.560 in
0.748 in
Blue
LDPE
$0.2849 - $3.3716 Request the lead time here
0.72 in
0.492 in
0.394 in
Natural
TPE
0.728 in
$0.1275 - $1.5107 21910 In stock
0.276 in
0.197 in
0.374 in
Natural
TPE
0.433 in
$0.2948 - $3.4877 14286 In stock
0.61 in
0.531 in
0.394 in
Natural
TPE
0.768 in
$0.4812 - $5.6981 4109 In stock
1.098 in
1.008 in
0.472 in
Natural
TPE
1.26 in
$0.7923 - $1.3206 1000 In stock
2.126 in
2.028 in
0.472 in
Natural
TPE
2.283 in
$0.108 - $0.18 2000 In stock
0.689 in
0.768 in
0.394 in
Yellow
LDPE
0.925 in
$0.2112 - $0.3285 Request the lead time here
1.752 in
1.87 in
0.472 in
Yellow
LDPE
2.028 in
  • of 5
Side Pull Tab Plug - 0.620 in ; LDPE ; Blue

P27A

Price Range
$1.0773 - $0.0912

Stock Levels
8402 In stock
Attributes
  • d1
    0.815 in
  • d2
    0.933 in
  • H
    0.622 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.472 in ; TPR ; Black

MPP65A

Price Range
$4.1726 - $0.3354

Stock Levels
4854 In stock
Attributes
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P24A

Price Range
$1.0215 - $0.0864

Stock Levels
9324 In stock
Attributes
  • d1
    0.717 in
  • d2
    0.805 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494314

Price Range
$5.814 - $0.4911

Stock Levels
3900 In stock
Attributes
  • D
    1.398 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P55A

Price Range
$1.7561 - $0.1406

Stock Levels
1689 In stock
Attributes
  • d1
    1.560 in
  • d2
    1.682 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 18.3 mm | 0.72 in ;

494304

Price Range
$3.3716 - $0.2849

Stock Levels
Request the lead time here
Attributes
  • D
    0.728 in
  • d1
    0.492 in
  • d2
    0.72 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 7.0 mm | 0.276 in; TPE; Natural

494297

Price Range
$1.5107 - $0.1275

Stock Levels
21910 In stock
Attributes
  • D
    0.433 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 15.5 mm | 0.61 in ;

494305

Price Range
$3.4877 - $0.2948

Stock Levels
14286 In stock
Attributes
  • D
    0.768 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494313

Price Range
$5.6981 - $0.4812

Stock Levels
4109 In stock
Attributes
  • D
    1.26 in
  • d1
    1.008 in
  • d2
    1.098 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Plug - ; TPE ; Natural

20572945

Price Range
$1.3206 - $0.7923

Stock Levels
1000 In stock
Attributes
  • D
    2.283 in
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Plug - ; LDPE ; Yellow

20573072

Price Range
$0.18 - $0.108

Stock Levels
2000 In stock
Attributes
  • D
    0.925 in
  • d1
    0.768 in
  • d2
    0.689 in
  • H
    0.394 in
  • Colour
    Yellow
Side Pull Plug - ; LDPE ; Yellow

20573201

Price Range
$0.3285 - $0.2112

Stock Levels
Request the lead time here
Attributes
  • D
    2.028 in
  • d1
    1.87 in
  • d2
    1.752 in
  • H
    0.472 in
  • Colour
    Yellow