| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1916 |
| 10000 - 24999 | $0.182 |
| 25000 + | $0.1728 |
| Compatible Cable Diameter Range | 0.375 in |
|---|---|
| Compatible Cable Diameter Range | 9.5 mm |
| Compatible Panel Thickness Range | 0.031 - 0.187 in |
| Compatible Panel Thickness Range | 0.8 - 4.7 mm |
| Maximum Compatible Cable Diameter | 9.5 mm |
| Maximum Compatible Cable Diameter | 0.375 in |
| Maximum Compatible Panel Thickness | 4.7 mm |
| Maximum Compatible Panel Thickness | 0.187 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Adjustability | Fixed |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Snap-In |
| Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue