Menu Search

Snap In Cable Hanger

In stock

Snap-In Cable Hanger is a simple yet effective solution for organizing and managing cables and cords without screws or adhesives. It has a one-piece design that is self-mounting and can be installed by hand. It withstands temperatures from -40F to 185 F. It is quickly installed by hand by fitting the strap around a cable and pressing it into the hole.

It does not need equipment or tools to be installed. It is used in the electrical industry primarily but also in the automotive sector or construction applications.

  • Material: Nylon, PP
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
21 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter View
$0.1473 - $0.1671 Request the lead time here
  • of 2
Cable Clamp - Hanger Snap-In 0.500 in 0.187 in Nylon 6/6 Black

22WTR2500500B

Price Range
$0.1671 - $0.1473

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Panel Thickness Range
    0.031 - 0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Compatible Panel Thickness
    0.187 in
  • Maximum Operating Temperature
    185 °F