Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1368 - $0.2085 105500 In stock
1.252 in
$0.0993 - $0.1314 153997 In stock
0.874 in
$0.1703 - $0.2594 41750 In stock
1.5 in
62MP1093 $0.1122 - $0.1713 30000 In stock
1.098 in
$0.2189 - $0.3335 3000 In stock
1.752 in
$0.0567 - $0.0752 55000 In stock
0.437 in
$0.1703 - $0.2258 2000 In stock
0.787 in
$0.1149 - $0.2777 Request the lead time here
0.472 in
$0.1703 - $0.2258 27000 In stock
0.787 in
$0.1196 - $0.2888 2000 In stock
0.551 in
$0.1614 - $0.2139 4000 In stock
0.709 in
$0.0686 - $0.0906 3000 In stock
$0.236 - $0.3597 1000 In stock
0.945 in
$0.1188 - $0.1812 Request the lead time here
0.63 in
$0.2399 - $0.3654 Request the lead time here
1.024 in
$0.3495 - $0.8436 500 In stock
1.024 in
$0.0713 - $0.0944 3000 In stock
0.394 in
$0.1412 - $0.215 5000 In stock
0.866 in
$0.1569 - $0.3785 500 In stock
0.875 in
$0.0686 - $0.0906 9000 In stock
  • of 11
Blanking Plug 1.375 in 0.465 in 3.2 mm Nylon 6 Black

62MP1250

Price Range
$0.2085 - $0.1368

Stock Levels
105500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 1.016 in 0.453 in 3.2 mm Nylon 6 Black

62MP0875

Price Range
$0.1314 - $0.0993

Stock Levels
153997 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 1.671 in 0.465 in 3.2 mm Nylon 6 Black

62MP1500

Price Range
$0.2594 - $0.1703

Stock Levels
41750 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 1.218 in 0.465 in 3.2 mm Nylon 6 Black

62MP1093

Price Range
$0.1713 - $0.1122

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
  • Head Style
    Dome
Blanking Plug 1.906 in 0.465 in 3.2 mm Nylon 6 Black

62MP1750

Price Range
$0.3335 - $0.2189

Stock Levels
3000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.531 in 0.406 in 3.2 mm Nylon 6 Black

62MP0437

Price Range
$0.0752 - $0.0567

Stock Levels
55000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40

Price Range
$0.2258 - $0.1703

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM12BM35B

Price Range
$0.2777 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40B

Price Range
$0.2258 - $0.1703

Stock Levels
27000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM14BM35B

Price Range
$0.2888 - $0.1196

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM18BM40B

Price Range
$0.2139 - $0.1614

Stock Levels
4000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35

Price Range
$0.0906 - $0.0686

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40

Price Range
$0.3597 - $0.236

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35

Price Range
$0.1812 - $0.1188

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40

Price Range
$0.3654 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40B

Price Range
$0.8436 - $0.3495

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM10BM35B

Price Range
$0.0944 - $0.0713

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM22BM40

Price Range
$0.215 - $0.1412

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BM11B

Price Range
$0.3785 - $0.1569

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35B

Price Range
$0.0906 - $0.0686

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round