These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
 It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
 They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets. 
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0861 - $0.114 | 51000 In stock | 
0.689 in
 
17.5 mm
 | ||
| $0.0861 - $0.114 | 8000 In stock | 
0.748 in
 
19.0 mm
 | ||
| $0.1646 - $0.2507 | 9000 In stock | 
1.496 in
 
38.0 mm
 | ||
| $0.1322 - $0.2015 | 2500 In stock | 
1.250 in
 
31.8 mm
 | ||
| $0.0503 - $0.0665 | 71000 In stock | 
0.189 in
 
4.8 mm
 | ||
| $0.1986 - $0.4799 | 41000 In stock | 
0.866 in
 
22.0 mm
 | ||
| $0.156 - $0.2067 | Request the lead time here | 
0.709 in
 
18.0 mm
 | ||
| $0.2115 - $0.3222 | 21250 In stock | 
2 in
 
50.8 mm
 | ||
| $0.0689 - $0.0912 | 5998 In stock | 
0.394 in
 
10.0 mm
 | ||
| $0.0771 - $0.1025 | 57000 In stock | 
0.126 in
 
3.2 mm
 | ||
| $0.0794 - $0.1209 | 74500 In stock | 
0.551 in
 
14.0 mm
 | ||
| 62PPM12BM35 | $0.0762 - $0.1161 | 4000 In stock | 
0.472 in
 
12.0 mm
 | |
| 62PPM06BM16 | $0.0537 - $0.0711 | 6000 In stock | 
0.236 in
 
6.0 mm
 | |
| $0.2115 - $0.3222 | 2000 In stock | 
1.772 in
 
45.0 mm
 | ||
| $0.096 - $0.1269 | 18000 In stock | 
0.874 in
 
22.2 mm
 | ||
| $0.1322 - $0.2015 | 8500 In stock | 
1.181 in
 
30.0 mm
 | ||
| $0.1211 - $0.1413 | Request the lead time here |  | ||
| $0.1272 - $0.1484 | 11000 In stock |  | ||
| $0.2405 - $0.3125 | 58500 In stock |  | ||
| $0.101 - $0.1311 | Request the lead time here |  | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue