Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 71000 In stock |
0.189 in
4.8 mm
|
|||
| 18000 In stock |
0.874 in
22.2 mm
|
|||
| 2500 In stock |
1.250 in
31.8 mm
|
|||
| 8500 In stock |
1.181 in
30.0 mm
|
|||
| 8000 In stock |
0.748 in
19.0 mm
|
|||
| 51000 In stock |
0.689 in
17.5 mm
|
|||
| 2000 In stock |
1.772 in
45.0 mm
|
|||
| 9000 In stock |
1.496 in
38.0 mm
|
|||
| 67000 In stock |
0.311 in
7.9 mm
|
|||
| 124000 In stock |
0.626 in
15.9 mm
|
|||
| 138000 In stock |
0.374 in
9.5 mm
|
|||
| 216000 In stock |
1 in
25.4 mm
|
|||
| 5200 In stock |
2.5 in
63.5 mm
|
|||
| 28250 In stock |
2.000 in
50.8 mm
|
|||
| 62MP1093 | 51500 In stock |
1.098 in
27.9 mm
|
||
| 62MP0687 | 30000 In stock |
0.685 in
17.4 mm
|
||
| 51000 In stock |
1.252 in
31.8 mm
|
|||
| 65500 In stock |
1.181 in
30.0 mm
|
|||
| 34250 In stock |
1.5 in
38.1 mm
|
|||
| 228000 In stock |
0.189 in
4.8 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue