Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0993 - $0.1314 | 34680 In stock |
0.811 in
20.6 mm
|
||
| $0.0602 - $0.0794 | 124997 In stock |
0.5 in
12.7 mm
|
||
| $0.1044 - $0.1589 | 232500 In stock |
1 in
25.4 mm
|
||
| $0.674 - $1.0274 | 4300 In stock |
2.5 in
63.5 mm
|
||
| $0.0519 - $0.0686 | 150000 In stock |
0.311 in
7.9 mm
|
||
| $0.0686 - $0.0908 | 95000 In stock |
0.563 in
14.3 mm
|
||
| $0.1703 - $0.2594 | 29000 In stock |
1.374 in
34.9 mm
|
||
| $0.0519 - $0.0686 | 84000 In stock |
0.374 in
9.5 mm
|
||
| $0.0567 - $0.0752 | 55000 In stock |
0.437 in
11.1 mm
|
||
| $0.0686 - $0.0908 | 21000 In stock |
0.626 in
15.9 mm
|
||
| $0.0519 - $0.0686 | 377000 In stock |
0.252 in
6.4 mm
|
||
| $0.0686 - $0.0906 | 9000 In stock |
|
||
| $0.1703 - $0.2258 | 2000 In stock |
0.787 in
20.0 mm
|
||
| $0.0557 - $0.0737 | 2000 In stock |
|
||
| $0.1614 - $0.2139 | 4000 In stock |
0.709 in
18.0 mm
|
||
| $0.1149 - $0.2777 | Request the lead time here |
0.472 in
12.0 mm
|
||
| $0.236 - $0.3597 | 1000 In stock |
0.945 in
24.0 mm
|
||
| $0.1188 - $0.1812 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.2399 - $0.3654 | Request the lead time here |
1.024 in
26.0 mm
|
||
| $0.1569 - $0.3785 | 500 In stock |
0.875 in
22.2 mm