Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
181 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0503 - $0.0665 71000 In stock
0.189 in
$0.096 - $0.1269 18000 In stock
0.874 in
$0.1322 - $0.2015 2500 In stock
1.250 in
$0.1322 - $0.2015 8500 In stock
1.181 in
$0.0861 - $0.114 8000 In stock
0.748 in
$0.0861 - $0.114 51000 In stock
0.689 in
$0.2115 - $0.3222 2000 In stock
1.772 in
$0.1646 - $0.2507 9000 In stock
1.496 in
$0.0501 - $0.0663 67000 In stock
0.311 in
$0.0663 - $0.0878 124000 In stock
0.626 in
$0.0501 - $0.0663 138000 In stock
0.374 in
$0.1008 - $0.1535 216000 In stock
1 in
$0.6512 - $0.9926 5200 In stock
2.5 in
$0.2115 - $0.3222 28250 In stock
2.000 in
62MP1093 $0.1085 - $0.1655 51500 In stock
1.098 in
62MP0687 $0.0861 - $0.114 30000 In stock
0.685 in
$0.1322 - $0.2015 51000 In stock
1.252 in
$0.1322 - $0.2015 65500 In stock
1.181 in
$0.1646 - $0.2507 34250 In stock
1.5 in
$0.0503 - $0.0665 228000 In stock
0.189 in
  • of 10
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; White

62MP0187W

Price Range
$0.0665 - $0.0503

Stock Levels
71000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PA ; White

62MP0875W

Price Range
$0.1269 - $0.096

Stock Levels
18000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 31.8 mm | 1.252 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; White

62MP1250W

Price Range
$0.2015 - $0.1322

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 30.0 mm | 1.181 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

62MP1187W

Price Range
$0.2015 - $0.1322

Stock Levels
8500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 19.0 mm | 0.748 in ; Overall Diameter 23.2 mm | 0.913 in ; Push Fit ; PA ; White

62MP0750W

Price Range
$0.114 - $0.0861

Stock Levels
8000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 17.5 mm | 0.689 in ; Overall Diameter 20.0 mm | 0.787 in ; Push Fit ; PA ; White

62MP0687W

Price Range
$0.114 - $0.0861

Stock Levels
51000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 45.0 mm | 1.772 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; White

62MP1750W

Price Range
$0.3222 - $0.2115

Stock Levels
2000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 38.0 mm | 1.496 in ; Overall Diameter 42.7 mm | 1.681 in ; Push Fit ; PA ; White

62MP1500W

Price Range
$0.2507 - $0.1646

Stock Levels
9000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0312

Price Range
$0.0663 - $0.0501

Stock Levels
67000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0625

Price Range
$0.0878 - $0.0663

Stock Levels
124000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0375

Price Range
$0.0663 - $0.0501

Stock Levels
138000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.5 mm | 1.004 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1000

Price Range
$0.1535 - $0.1008

Stock Levels
216000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 63.5 mm | 2.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2500

Price Range
$0.9926 - $0.6512

Stock Levels
5200 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 50.8 mm | 2 in ; Overall Diameter 55.1 mm | 2.169 in ; Push Fit ; PA ; Black

62MP2000

Price Range
$0.3222 - $0.2115

Stock Levels
28250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 27.9 mm | 1.097 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1093

Price Range
$0.1655 - $0.1085

Stock Levels
51500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP0687

Price Range
$0.114 - $0.0861

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 31.8 mm | 1.250 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1250

Price Range
$0.2015 - $0.1322

Stock Levels
51000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 30.0 mm | 1.181 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; Black

62MP1187

Price Range
$0.2015 - $0.1322

Stock Levels
65500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 38.1 mm | 1.500 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1500

Price Range
$0.2507 - $0.1646

Stock Levels
34250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; Black

62MP0187

Price Range
$0.0665 - $0.0503

Stock Levels
228000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole