Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0815 - $0.1082 | 14000 In stock |
0.250 in
6.4 mm
|
||
| $0.0938 - $0.1242 | 51000 In stock |
0.218 in
5.5 mm
|
||
| $0.1418 - $0.3419 | 10500 In stock |
0.750 in
19.1 mm
|
||
| $0.1341 - $0.1778 | 6500 In stock |
0.812 in
20.6 mm
|
||
| $0.1118 - $0.1481 | 6000 In stock |
0.687 in
17.4 mm
|
||
| $0.1074 - $0.164 | 3500 In stock |
0.875 in
22.2 mm
|
||
| $0.0689 - $0.0908 | 10000 In stock |
0.626 in
15.9 mm
|
||
| $0.0798 - $0.1061 | Request the lead time here |
0.15 in
3.8 mm
|
||
| $0.0812 - $0.1076 | 11000 In stock |
0.187 in
4.7 mm
|
||
| $0.0729 - $0.1113 | 50000 In stock |
0.625 in
15.9 mm
|
||
| $0.0971 - $0.1481 | 5500 In stock |
0.750 in
19.1 mm
|
||
| $0.1341 - $0.1778 | 2000 In stock |
0.811 in
20.6 mm
|
||
| $0.1808 - $0.4367 | 11000 In stock |
1.000 in
25.4 mm
|
||
| $0.0602 - $0.0794 | 28000 In stock |
0.500 in
12.7 mm
|
||
| $0.0798 - $0.1061 | 143000 In stock |
0.15 in
3.8 mm
|
||
| $0.0812 - $0.1076 | 11000 In stock |
0.185 in
4.7 mm
|
||
| $0.0815 - $0.1082 | 24000 In stock |
0.252 in
6.4 mm
|
||
| $0.1373 - $0.1818 | 14000 In stock |
0.750 in
19.1 mm
|
||
| $0.1341 - $0.1778 | 4000 In stock |
0.812 in
20.6 mm
|
||
| $0.1241 - $0.1892 | 9000 In stock |
1 in
25.4 mm