Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.344 - $0.8303 | 1500 In stock |
0.945 in
24.0 mm
|
||
| $0.0557 - $0.0737 | 2000 In stock |
|
||
| $0.1733 - $0.4182 | 11500 In stock |
0.63 in
16.0 mm
|
||
| $0.0519 - $0.0686 | 84000 In stock |
0.374 in
9.5 mm
|
||
| $0.0686 - $0.0908 | 95000 In stock |
0.563 in
14.3 mm
|
||
| $0.1703 - $0.2594 | 29000 In stock |
1.374 in
34.9 mm
|
||
| $0.0602 - $0.0794 | 124997 In stock |
0.5 in
12.7 mm
|
||
| $0.0519 - $0.0686 | 377000 In stock |
0.252 in
6.4 mm
|
||
| $0.0993 - $0.1314 | 34680 In stock |
0.811 in
20.6 mm
|
||
| $0.1044 - $0.1589 | 232500 In stock |
1 in
25.4 mm
|
||
| $0.674 - $1.0274 | 4300 In stock |
2.5 in
63.5 mm
|
||
| $0.0686 - $0.0908 | 21000 In stock |
0.626 in
15.9 mm
|
||
| $0.0519 - $0.0686 | 150000 In stock |
0.311 in
7.9 mm
|
||
| $0.2927 - $0.7065 | Request the lead time here |
1.250 in
31.8 mm
|
||
| $0.9819 - $2.3712 | 5800 In stock |
2.500 in
63.5 mm
|
||
| $2.5337 - $6.1187 | 1050 In stock |
4.000 in
101.6 mm
|
||
| $0.0602 - $0.0794 | 100000 In stock |
0.5 in
12.7 mm
|
||
| $0.065 - $0.0989 | 98000 In stock |
0.375 in
9.5 mm
|
||
| $0.1286 - $0.1704 | 2000 In stock |
0.480 in
12.2 mm
|
||
| $0.2189 - $0.3335 | 14250 In stock |
2 in
50.8 mm