Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP0250W | $0.0519 - $0.0686 | 11000 In stock |
0.252 in
6.4 mm
|
|
| $0.0519 - $0.0686 | 27000 In stock |
0.311 in
7.9 mm
|
||
| $1.4682 - $2.2376 | 1300 In stock |
3.375 in
85.7 mm
|
||
| 48000 In stock |
0.311 in
7.9 mm
|
|||
| $2.1387 - $5.1651 | Request the lead time here |
3.375 in
85.7 mm
|
||
| $0.0642 - $0.0981 | 8000 In stock |
0.437 in
11.1 mm
|
||
| $0.0944 - $0.2279 | 3500 In stock |
0.315 in
8 mm
|
||
| $0.0708 - $0.1077 | 68500 In stock |
0.437 in
11.1 mm
|
||
| $0.0945 - $0.2283 | 20500 In stock |
0.500 in
12.7 mm
|
||
| $0.2087 - $0.2765 | 31000 In stock |
0.874 in
22.2 mm
|
||
| $0.339 - $0.5171 | 2000 In stock |
1.500 in
38.1 mm
|
||
| $0.1044 - $0.1589 | 188500 In stock |
1.004 in
25.5 mm
|
||
| $0.3593 - $0.5475 | 2250 In stock |
1.750 in
44.5 mm
|
||
| 62PP031BM15 | $0.0648 - $0.0987 | 52500 In stock |
0.315 in
8 mm
|
|
| $0.0521 - $0.0689 | 48000 In stock |
0.312 in
7.9 mm
|
||
| $0.065 - $0.0989 | Request the lead time here |
0.500 in
12.7 mm
|
||
| $0.0891 - $0.1181 | 70639 In stock |
0.752 in
19.1 mm
|
||
| $0.0512 - $0.0675 | 2000 In stock |
0.187 in
4.7 mm
|
||
| $0.1031 - $0.1367 | 1000 In stock |
0.218 in
5.5 mm
|
||
| $0.1118 - $0.1481 | Request the lead time here |
0.687 in
17.4 mm