Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1074 - $0.164 | 83000 In stock |
0.875 in
22.2 mm
|
||
| $0.0602 - $0.0794 | 38000 In stock |
0.5 in
12.7 mm
|
||
| $0.1247 - $0.1652 | 10000 In stock |
0.750 in
19.1 mm
|
||
| $0.1247 - $0.1652 | 2000 In stock |
0.787 in
20 mm
|
||
| $0.0798 - $0.1061 | 13000 In stock |
0.125 in
3.2 mm
|
||
| $0.0449 - $0.0593 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.0815 - $0.1082 | 6000 In stock |
0.252 in
6.4 mm
|
||
| $0.1341 - $0.1778 | Request the lead time here |
0.812 in
20.6 mm
|
||
| $0.0891 - $0.1181 | 33000 In stock |
0.689 in
17.5 mm
|
||
| $0.0519 - $0.0686 | 40000 In stock |
0.374 in
9.5 mm
|
||
| $0.3798 - $0.5787 | 4250 In stock |
2.000 in
50.8 mm
|
||
| $0.0539 - $0.0714 | 5000 In stock |
0.343 in
8.7 mm
|
||
| $0.0642 - $0.0981 | 18500 In stock |
0.437 in
11.1 mm
|
||
| $0.3192 - $0.4865 | 3000 In stock |
1.375 in
34.9 mm
|
||
| $0.0993 - $0.1314 | 15000 In stock |
0.811 in
20.6 mm
|
||
| $0.1703 - $0.2594 | 11500 In stock |
1.374 in
34.9 mm
|
||
| $1.926 - $4.6515 | Request the lead time here |
3.000 in
76.2 mm
|
||
| $0.0521 - $0.0689 | 22000 In stock |
0.187 in
4.7 mm
|
||
| $0.065 - $0.0989 | Request the lead time here |
0.5 in
12.7 mm
|
||
| $0.0729 - $0.1113 | 20000 In stock |
0.625 in
15.9 mm