Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
62MP1093 $0.1122 - $0.1713 30000 In stock
1.098 in
$0.1703 - $0.2594 8250 In stock
1.496 in
$0.1368 - $0.2085 9500 In stock
1.181 in
$0.0993 - $0.1314 30000 In stock
0.874 in
$0.0521 - $0.0689 60000 In stock
0.189 in
$0.1368 - $0.2085 6500 In stock
1.250 in
$0.0891 - $0.1181 76000 In stock
0.748 in
$0.2189 - $0.3335 2250 In stock
1.772 in
$0.0891 - $0.1181 33000 In stock
0.689 in
$0.3593 - $0.5475 2250 In stock
1.750 in
$2.1387 - $5.1651 Request the lead time here
3.375 in
$0.0945 - $0.2283 20500 In stock
0.500 in
$0.0686 - $0.0908 377000 In stock
0.626 in
$0.3192 - $0.4865 3000 In stock
1.375 in
$1.3221 - $2.015 1000 In stock
3.000 in
$0.0521 - $0.0689 2000 In stock
0.185 in
$0.0816 - $0.1083 1000 In stock
0.312 in
$0.0639 - $0.0972 24500 In stock
0.374 in
$0.065 - $0.0989 Request the lead time here
0.5 in
$0.0729 - $0.1113 20000 In stock
0.625 in
  • of 11
Blanking Plug 1.218 in 0.465 in 3.2 mm Nylon 6 Black

62MP1093

Price Range
$0.1713 - $0.1122

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
  • Head Style
    Dome
Blanking Plug 42.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1500W

Price Range
$0.2594 - $0.1703

Stock Levels
8250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 White

62MP1187W

Price Range
$0.2085 - $0.1368

Stock Levels
9500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Snap Fit Plug 28.6 mm 11.5 mm 3.2 mm Nylon 6 White

62MP0875W

Price Range
$0.1314 - $0.0993

Stock Levels
30000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.0689 - $0.0521

Stock Levels
60000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 34.9 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1250W

Price Range
$0.2085 - $0.1368

Stock Levels
6500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 White

62MP0750W

Price Range
$0.1181 - $0.0891

Stock Levels
76000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 48.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1750W

Price Range
$0.3335 - $0.2189

Stock Levels
2250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 19.8 mm 10.3 mm 3.2 mm Nylon 6 White

62MP0687W

Price Range
$0.1181 - $0.0891

Stock Levels
33000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 44.5 mm | 1.750 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1750KOP

Price Range
$0.5475 - $0.3593

Stock Levels
2250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 85.7 mm | 3.375 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3375W

Price Range
$5.1651 - $2.1387

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BM14B

Price Range
$0.2283 - $0.0945

Stock Levels
20500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 0.718 in 0.406 in 3.2 mm Nylon 6 White

62MP0625W

Price Range
$0.0908 - $0.0686

Stock Levels
377000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375KOP

Price Range
$0.4865 - $0.3192

Stock Levels
3000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 76.2 mm | 3.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3000

Price Range
$2.015 - $1.3221

Stock Levels
1000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 0.250 in 0.234 in 4.2 mm Nylon 6/6 Black

62MPS0187

Price Range
$0.0689 - $0.0521

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BM14

Price Range
$0.1083 - $0.0816

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BM31

Price Range
$0.0972 - $0.0639

Stock Levels
24500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BG14

Price Range
$0.0989 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BG07

Price Range
$0.1113 - $0.0729

Stock Levels
20000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round