These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1118 - $0.1481 | 6000 In stock |
0.687 in
17.4 mm
|
||
| $0.0971 - $0.1481 | 5500 In stock |
0.750 in
19.1 mm
|
||
| $0.1808 - $0.4367 | 11000 In stock |
1.000 in
25.4 mm
|
||
| $0.0539 - $0.0714 | Request the lead time here |
0.343 in
8.7 mm
|
||
| $0.1808 - $0.4367 | 14000 In stock |
1.000 in
25.4 mm
|
||
| $0.0812 - $0.1076 | 43000 In stock |
0.185 in
4.7 mm
|
||
| $0.1373 - $0.1818 | 14000 In stock |
0.750 in
19.1 mm
|
||
| $0.1569 - $0.3785 | Request the lead time here |
0.875 in
22.2 mm
|
||
| $0.0812 - $0.1076 | 11000 In stock |
0.187 in
4.7 mm
|
||
| $0.0798 - $0.1061 | 143000 In stock |
0.15 in
3.8 mm
|
||
| $0.1341 - $0.1778 | Request the lead time here |
0.812 in
20.6 mm
|
||
| $0.0798 - $0.1061 | Request the lead time here |
0.15 in
3.8 mm
|
||
| $0.0602 - $0.0794 | 28000 In stock |
0.500 in
12.7 mm
|
||
| $0.1247 - $0.1652 | 10000 In stock |
0.750 in
19.1 mm
|
||
| $0.0891 - $0.1181 | Request the lead time here |
0.750 in
19.1 mm
|
||
| $0.1118 - $0.1481 | 23000 In stock |
0.687 in
17.4 mm
|
||
| $0.0993 - $0.1314 | 15000 In stock |
0.811 in
20.6 mm
|
||
| $0.1703 - $0.2594 | 11500 In stock |
1.374 in
34.9 mm
|
||
| $0.2867 - $0.4367 | 1000 In stock |
1.093 in
27.8 mm
|
||
| $0.3798 - $0.5787 | 4250 In stock |
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue