Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Mounting Orientation | Finish | Body Material | View | |
|---|---|---|---|---|---|---|---|---|
| $3.50 - $3.50 | 300 In stock |
2.028 in
51.5 mm
|
Copper Apearance
|
Universal
|
Copper Plated
|
Steel
|
||
| $6.00 - $8.00 | 259 In stock |
2.303 in
58.5 mm
|
Silver
|
Left Handed
|
Zinc Plated
|
Steel
|
||
| $6.00 - $8.00 | 435 In stock |
2.303 in
58.5 mm
|
Silver
|
Right Handed
|
Zinc Plated
|
Steel
|
||
| 389 | $3.50 - $4.10 | 367 In stock |
1.26 in
32.0 mm
|
Black
|
Universal
|
No Finish
|
Nylon
|
|
| $4.30 - $4.30 | 383 In stock |
2.657 in
67.5 mm
|
Copper Apearance
|
Universal
|
Copper Plated
|
Steel
|
||
| $9.40 - $12.60 | 500 In stock |
2.303 in
58.5 mm
|
Silver
|
Left Handed
|
Natural
|
Stainless Steel
|
||
| $3.90 - $4.80 | 304 In stock |
1.138 in
28.9 mm
|
Black
|
Universal
|
|
Nylon
|
||
| $14.80 - $19.70 | 500 In stock |
3.307 in
84.0 mm
|
Silver
|
Right Handed
|
Natural
|
Stainless Steel
|
||
| $9.40 - $12.60 | 546 In stock |
2.303 in
58.5 mm
|
Silver
|
Right Handed
|
Natural
|
Stainless Steel
|
||
| $7.90 - $10.60 | 244 In stock |
3.307 in
84.0 mm
|
Chrome
|
Right Handed
|
Zinc Plated
|
Steel
|
||
| $7.90 - $10.60 | 498 In stock |
3.307 in
84.0 mm
|
Chrome
|
Left Handed
|
Zinc Plated
|
Steel
|
||
| $3.00 - $3.00 | 600 In stock |
2.028 in
51.5 mm
|
Natural
|
Universal
|
Copper Plated
|
Steel
|
||
| 289402002 | $14.80 - $19.70 | 498 In stock |
3.307 in
84.0 mm
|
Chrome
|
Left Handed
|
Natural
|
Stainless Steel
|
|
| $0.70 - $0.80 | 1111 In stock |
0.709 in
18.0 mm
|
Natural
|
Right & Left handed
|
|
Steel