| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.781 |
| 500 - 2499 | $1.1873 |
| 2500 + | $1.0686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 1.969 in |
|---|---|
| AxA | 50.0 mm |
| h | 11.0 mm |
| h | 0.433 in |
| T1 | 1.2 mm |
| T1 | 0.047 in |
| Material | ABS |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Black |
| Finish | Eroded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue