Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects. 
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1511 - $2.1245 | Request the lead time here | 
Black
 | 
HDPE
 | 
Textured
 |  | 
16-20
 | ||
| $0.0917 - $1.2896 | 29282 In stock | 
Black
 | 
ABS
 | 
Polished
 |  |  | ||
| $0.2067 - $0.7604 | 13325 In stock | 
Black
 | 
ABS
 | 
Polished
 |  |  | ||
| $0.2141 - $3.0083 | Request the lead time here | 
Black
 | 
ABS
 | 
Polished
 |  |  | ||
| $0.2273 - $0.8349 | Request the lead time here | 
Black
 | 
ABS
 | 
Polished
 |  |  | ||
| $0.108 - $1.5182 | Request the lead time here | 
White
 | 
LDPE
 | 
Polished
 |  | 
14-20
 | ||
| $2.4996 - $10.914 | 158 In stock | 
Black
 | 
LDPE
 | 
Polished
 |  | 
8-14
 | ||
| $0.3128 - $1.2198 | 5620 In stock | 
Clear
 | 
Butyrate
 | 
Polished
 |  |  | ||
| $0.4781 - $6.7163 | 1000 In stock | 
Black
 | 
ABS
 | 
Polished
 | 
1.752 in
 
44.5 mm
 | 
14.0
 | ||
| $6.3809 - $27.9654 | 33 In stock | 
Black
 | 
LDPE
 | 
Textured
 |  | 
7-11
 | ||
| $0.134 - $1.8843 | 6450 In stock | 
Black
 | 
LDPE
 | 
Textured
 |  | 
12-20
 | ||
| $0.6462 - $9.095 | 500 In stock | 
Black
 | 
LDPE
 | 
Textured
 |  | 
11-19
 | ||
| $0.2133 - $3.0083 | 2046 In stock | 
White
 | 
LDPE
 | 
Polished
 |  | 
11-19
 | ||
| $0.1824 - $2.5653 | 4400 In stock | 
Black
 | 
LDPE
 | 
Polished
 |  | 
12-20
 | ||
| $1.4309 - $20.1252 | 235 In stock | 
Black
 | 
LDPE
 | 
Polished
 |  | 
8-14
 | ||
| $0.2133 - $3.0083 | 154308 In stock | 
Black
 | 
LDPE
 | 
Textured
 |  | 
11-19
 | ||
| $1.4998 - $4.1795 | 2622 In stock | 
Black
 | 
LDPE
 | 
Chrome
 |  | 
14-19
 | ||
| $0.8484 - $11.1978 | 2538 In stock | 
White
 | 
LDPE
 | 
Polished
 |  | 
10-14
 | ||
| $0.4384 - $6.116 | 7110 In stock | 
Black
 | 
LDPE
 | 
Polished
 |  | 
10-16
 | ||
| SQR200508A | $0.912 - $12.8028 | 16420 In stock | 
Black
 | 
LDPE
 | 
Textured
 |  | 
5-8
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue