Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1631 - $0.5987 | 9715 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14.0
|
|||
| $2.2529 - $4.3917 | 3231 In stock |
Black
|
LDPE
|
Chrome
|
1.181 in
30.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2721 - $3.8337 | 7934 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.2208 - $3.1136 | 35876 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 93 In stock |
Black
|
LDPE
|
Polished
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3683 - $5.1413 | 5479 In stock |
Black
|
LDPE
|
Textured
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1118 - $1.5713 | 2500 In stock |
White
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $2.5871 - $11.2961 | 158 In stock |
Black
|
LDPE
|
Polished
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $2.0493 - $7.9652 | 2410 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1232 - $1.7306 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| SQR151418A | $0.767 - $10.1336 | 15669 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14-18
|
|
| $0.866 - $12.1838 | 39684 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $6.9408 - $30.3707 | 466 In stock |
Black
|
LDPE
|
Textured
|
6.000 in
152.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.8988 - $11.8608 | 250 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $5.5682 - $24.338 | 381 In stock |
Black
|
LDPE
|
Polished
|
3.500 in
88.9 mm
|
0.164 in
4.2 mm
|
8-11
|
||
| $0.1079 - $1.5135 | 341 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2307 - $0.8498 | 5000 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0