Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $1.79 - $7.7891 | Request the lead time here |
Black
|
LDPE
|
Polished
|
|
8-14
|
||
| $0.8484 - $11.1978 | 3165 In stock |
Black
|
LDPE
|
Polished
|
|
14-18
|
||
| $0.212 - $0.7812 | 2500 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.2312 - $0.8514 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1983 - $2.612 | 4012 In stock |
Black
|
HDPE
|
Textured
|
|
16-20
|
||
| $2.4591 - $10.7973 | 93 In stock |
Black
|
LDPE
|
Polished
|
|
8-14
|
||
| $0.3558 - $4.9674 | 5479 In stock |
Black
|
LDPE
|
Textured
|
|
11-19
|
||
| $0.2184 - $3.0783 | 870 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1719 - $2.4255 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1964 - $2.7518 | 16265 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1841 - $2.4255 | 4500 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1719 - $2.4045 | 2228 In stock |
Black
|
ABS
|
Polished
|
1 in
25.4 mm
|
17.0
|
||
| $0.564 - $7.9523 | 79980 In stock |
Black
|
LDPE
|
Textured
|
|
12-19
|
||
| $0.1817 - $2.5421 | 11316 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.1652 - $2.3202 | 240285 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
||
| $3.7037 - $16.165 | 226 In stock |
Black
|
LDPE
|
Textured
|
|
4-8
|
||
| $0.915 - $12.8261 | 375 In stock |
Black
|
LDPE
|
Textured
|
|
11-19
|
||
| $0.1575 - $0.5784 | 15215 In stock |
Black
|
ABS
|
Polished
|
|
|
||
| $0.2382 - $3.125 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
| $0.4152 - $5.8068 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
18.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue