Menu Search

Standoff Cable Clip

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Spacer Length View
$0.5792 - $0.8475 2000 In stock
0.5 in
$0.5484 - $0.6576 4000 In stock
0.252 in
Cable Clamp - Inside Height - 13.5 mm | 0.530 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 12.7 mm | 0.500 in

SHKBS-8-01A-RT

Price Range
$0.8475 - $0.5792

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamp - Inside Height - 13.5 mm | 0.530 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 6.4 mm | 0.250 in

SHKBS-4-01A-RT

Price Range
$0.6576 - $0.5484

Stock Levels
4000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F