These Rubber Cushioned Steel P Clamps secure and protect cables, hoses, and other tubular items. The steel design ensures strength and durability, while the rubber cushioning protects against vibrations, shocks, and abrasions.
The rubber cushions provide a firm grip, reduce noise, and protect the things being held. Its strong structure allows it to handle big weights. It is easy to install by simply screwing it into place. It is used in construction, industrial, and automotive applications, such as brake lines.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $1.788 - $4.8146 | 10600 In stock |
|
|
0.65 in
16.5 mm
|
||
| $0.8467 - $1.6736 | 2600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.8924 - $1.5088 | 6991 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.1015 - $2.9519 | 6000 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $2.2554 - $6.0472 | 1700 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.9535 - $2.5616 | 4500 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.1815 - $3.1715 | 14518 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.1573 - $3.1082 | 3200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.8797 - $2.369 | 11900 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.742 - $4.6741 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $1.1171 - $2.998 | 12000 In stock |
|
|
0.65 in
16.5 mm
|
||
| $0.915 - $2.4558 | 25265 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.1976 - $3.2098 | 4520 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.5088 - $4.0445 | 26700 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.2168 - $3.2738 | 8800 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.0199 - $2.736 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $1.0242 - $2.7478 | 22000 In stock |
|
|
0.65 in
16.5 mm
|
||
| SPN-8 | $0.9857 - $2.6449 | 5015 In stock |
|
|
0.65 in
16.5 mm
|
|
| $1.053 - $2.831 | 28500 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.1148 - $2.994 | 3100 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue