Menu Search

Strain Relief Clamp

In stock

These Strain Relief Clamps are widely used in various sectors to hold and protect cables, wires, and tubing from excessive tension or strain. These clamps are intended to keep wires firmly in place, preventing them from being yanked or twisted and causing damage or disconnection. By lowering the possibility of a cable failure or signal loss, the strain relief clamp maintains the lifetime and dependability of electrical or mechanical systems.

It disperses the stress or tension along the cable's length, preventing it from collecting in a single location. This reduces the chance of cable breakage or damage, especially when cables are subjected to frequent movement, vibration, or bending.

It is lightweight and has increased durability and strength. It is simple to install with two M3 screws. Commonly used in electrical systems, machinery, or automotive applications.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
1441741 $0.1437 - $0.1629 Request the lead time here
$0.206 - $0.3099 14210 In stock
Screw Mount, Strain Relief Cable Clamp - Grey ; ;

1441741

Price Range
$0.1629 - $0.1437

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.709 in
  • Overall Height
    0.197 in
  • Adjustability
    Fixed
  • Colour
    Grey
  • Full Material
    Polyamide
Screw Mount, Strain Relief Cable Clamp - Black ; ; Compatible Cable Diameter Range - 8.0 mm | 0.315 in

SRCC-2

Price Range
$0.3099 - $0.206

Stock Levels
14210 In stock
Attributes
  • Distance Between Fixing Holes
    0.551 in
  • Overall Height
    0.197 in
  • Adjustability
    Fixed
  • Colour
    Black
  • Full Material
    Polyamide