Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $2.80 - $12.00 | 3140 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
| $1.90 - $5.60 | 3096 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.300 in
33 mm
|
||
| $1.10 - $4.00 | 1700 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $3.00 - $13.20 | 2735 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $3.00 - $13.20 | 248 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.00 - $7.00 | 1176 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
| $2.50 - $10.70 | 1686 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $3.70 - $16.50 | 1373 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.80 - $12.40 | 1622 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.50 - $10.90 | 960 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $3.40 - $14.70 | 1705 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.00 - $6.10 | 1137 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
| $3.40 - $14.70 | 4798 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.50 - $10.90 | 1690 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $1.40 - $4.00 | 460 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.40 - $4.70 | 2045 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
| $3.70 - $16.50 | 18 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
| $2.00 - $6.10 | 188 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
| $1.10 - $3.10 | 2250 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $0.80 - $3.60 | Request the lead time here |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue