Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$2.60 - $11.50 | 3140 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.20 - $9.50 | 3328 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$2.00 - $8.90 | 5000 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$3.20 - $14.30 | 4798 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.30 - $5.20 | 2113 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
$2.20 - $9.50 | Request the lead time here |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$3.20 - $14.30 | 1709 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.60 - $4.10 | 2080 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.30 - $3.80 | 460 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.40 - $10.20 | 2569 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.90 - $8.00 | 3929 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.90 - $12.80 | 492 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$3.10 - $13.80 | 3000 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
$3.20 - $14.30 | 2171 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.80 - $5.90 | 373 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.125 in
28.6 mm
|
||
$2.80 - $12.00 | 3690 In stock |
1/2-13
|
Polypropylene;Low Carbon Steel
|
1.890 in
48 mm
|
||
$1.60 - $5.20 | 1758 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.10 - $3.40 | 4712 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.30 - $9.80 | 178 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
$2.40 - $10.60 | 1774 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue