Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
1726 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
18 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
1013 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
1137 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
4798 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
1396 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
1012 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
40 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
2089 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
624 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
10972 In stock
1/4" x 20
Nylon;Low Carbon Steel
1.000 in
3197 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$0.7686 - $3.2753 Request the lead time here
M8
Nylon;Steel
0.669 in
$1.7212 - $7.2357 Request the lead time here
M8
LDPE;Carbon Steel
0.748 in
$0.7854 - $4.1275 Request the lead time here
M8
LDPE;Carbon Steel
0.984 in
$1.036 - $5.5145 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.0026 - $5.4811 Request the lead time here
M10
Nylon;Steel
1.063 in
499491 $2.2893 - $7.4195 1120 In stock
M10
Rubber;Steel
1.417 in
$2.0554 - $7.2691 Request the lead time here
M8
Rubber;Steel
1.417 in
$1.27 - $5.598 Request the lead time here
M10
Nylon;Steel
0.669 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48460A


Stock Levels
1726 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48550A


Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2035A


Stock Levels
1013 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1040A


Stock Levels
1137 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48500A


Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 76.2 mm | 3.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1040A


Stock Levels
1396 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2065A


Stock Levels
1012 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38250A


Stock Levels
40 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48200A


Stock Levels
2089 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1025A


Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1015A


Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1020B


Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499326

Price Range
$3.2753 - $0.7686

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 19.0 mm | 0.748 in ; ; Material - LDPE

499335

Price Range
$7.2357 - $1.7212

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.748 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499343

Price Range
$4.1275 - $0.7854

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499351

Price Range
$5.5145 - $1.036

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    0.787 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499352

Price Range
$5.4811 - $1.0026

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    0.984 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499491

Price Range
$7.4195 - $2.2893

Stock Levels
1120 In stock
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    0.709 in
  • Thread Length
    1.496 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499441

Price Range
$7.2691 - $2.0554

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    1.496 in
  • Thread Length
    0.709 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499330

Price Range
$5.598 - $1.27

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    2.165 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black