Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.90 - $8.60 1089 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
$2.40 - $10.30 1726 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.00 - $13.20 6466 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$2.80 - $12.10 2289 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$2.90 - $12.80 911 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$2.50 - $11.00 4540 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.30 1277 In stock
1/4-20
Nylon;Low Carbon Steel
1.125 in
$1.60 - $5.90 1350 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.10 - $3.00 2250 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.80 - $6.50 1315 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$0.80 - $3.60 6396 In stock
1/4-20
Nylon;Low Carbon Steel
0.945 in
$1.30 - $3.50 2168 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.6403 - $13.6025 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.9885 - $7.219 Request the lead time here
M6
Rubber;Steel
1.417 in
$1.6376 - $7.7537 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.3368 - $6.8848 Request the lead time here
M10
LDPE;Carbon Steel
1.181 in
$1.7212 - $7.2357 Request the lead time here
M8
LDPE;Carbon Steel
0.748 in
$1.0193 - $4.7458 Request the lead time here
M8
LDPE;Carbon Steel
0.787 in
$1.2031 - $5.5479 Request the lead time here
M10
LDPE;Carbon Steel
0.984 in
$2.3562 - $10.6781 Request the lead time here
M10
Nylon;Steel
1.063 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25130A

Price Range
$8.60 - $1.90

Stock Levels
1089 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48460A

Price Range
$10.30 - $2.40

Stock Levels
1726 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48270A

Price Range
$13.20 - $3.00

Stock Levels
6466 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48200A

Price Range
$12.10 - $2.80

Stock Levels
2289 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48490A

Price Range
$12.80 - $2.90

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48180A

Price Range
$11.00 - $2.50

Stock Levels
4540 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1010A

Price Range
$4.30 - $1.30

Stock Levels
1277 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1030A

Price Range
$5.90 - $1.60

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2010A

Price Range
$3.00 - $1.10

Stock Levels
2250 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1030A

Price Range
$6.50 - $1.80

Stock Levels
1315 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1035A

Price Range
$3.60 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1060A

Price Range
$3.50 - $1.30

Stock Levels
2168 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499359

Price Range
$13.6025 - $2.6403

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    5.709 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499439

Price Range
$7.219 - $1.9885

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    0.709 in
  • Thread Length
    0.709 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499357

Price Range
$7.7537 - $1.6376

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    2.953 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499367

Price Range
$6.8848 - $1.3368

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 19.0 mm | 0.748 in ; ; Material - LDPE

499335

Price Range
$7.2357 - $1.7212

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.748 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - LDPE

499341

Price Range
$4.7458 - $1.0193

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499349

Price Range
$5.5479 - $1.2031

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499358

Price Range
$10.6781 - $2.3562

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    4.134 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black