| Quantity | Unit price |
|---|---|
| 1 - 49 | $5.54 |
| 50 - 99 | $4.40 |
| 100 - 199 | $3.50 |
| 200 - 999 | $2.67 |
| 1000 - 4999 | $1.86 |
| 5000 - 9999 | $1.56 |
| 10000 + | $1.35 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 2.283 in |
|---|---|
| Base Diameter | 58.0 mm |
| Stud Length | 1.969 in |
| Stud Length | 50.0 mm |
| Base Type | Plastic Rigid |
| Compatible Thread Standard | Metric Threads |
| Full Material | Polypropylene |
| Material | PP |
| Mount Type | Threaded Stud |
| Thread Size | M12 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue