| Quantity | Unit price |
|---|---|
| 1 - 49 | $5.46 |
| 50 - 149 | $4.32 |
| 150 - 449 | $3.44 |
| 450 - 749 | $2.61 |
| 750 - 1499 | $1.80 |
| 1500 - 2999 | $1.49 |
| 3000 + | $1.28 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 38.0 mm |
|---|---|
| Base Diameter | 1.496 in |
| Stud Length | 100.0 mm |
| Stud Length | 3.937 in |
| Base Type | Plastic Rigid |
| Compatible Thread Standard | Metric Threads |
| Full Material | Polypropylene |
| Material | PP |
| Mount Type | Threaded Stud |
| Thread Size | M8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue