Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $16.30 - $30.40 | 168 In stock |
Plain
|
3/8-16
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
| $2.50 - $9.20 | 4165 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
| $17.10 - $32.10 | 642 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $2.60 - $9.80 | 1420 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
| Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
|||
| 4554 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.850 in
47 mm
|
|||
| $38.20 - $71.60 | 76 In stock |
Plastic Swivel
|
5/8-11
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
||
| $2.30 - $8.70 | 6451 In stock |
Plastic Swivel
|
1/4-20
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $3.00 - $11.60 | 92 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
| $19.10 - $35.60 | 64 In stock |
Plain
|
1/2-13
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $2.00 - $7.10 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $3.10 - $11.60 | 164 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
| $14.70 - $27.50 | 350 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $1.71 - $4.71 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| $1.08 - $4.40 | Request the lead time here |
Plastic Rigid
|
M10
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $1.05 - $4.38 | Request the lead time here |
Plastic Rigid
|
M10
|
Threaded Stud
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $2.78 - $6.06 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $1.04 - $4.37 | Request the lead time here |
Plastic Rigid
|
M10
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $0.69 - $2.76 | Request the lead time here |
Plastic Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
| $1.28 - $5.46 | Request the lead time here |
Plastic Rigid
|
M10
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue