Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $10.32 - $10.32 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
| $7.05 - $7.05 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.496 in
38.0 mm
|
||
| $1.67 - $1.67 | Request the lead time here |
|
M8
|
|
Polypropylene;Steel
|
1.496 in
38.0 mm
|
||
| $3.09 - $3.09 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.26 in
32.0 mm
|
||
| $1.38 - $5.69 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.20 - $4.82 | Request the lead time here |
Plastic Swivel
|
M12
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.38 - $5.69 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.20 - $4.82 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.38 - $5.85 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.04 - $3.96 | 160 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.56 - $6.36 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.20 - $5.16 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $0.87 - $3.45 | 4040 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.04 - $4.14 | 39 In stock |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $1.04 - $3.96 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
0.984 in
25.0 mm
|
||
| Request the lead time here |
Plastic Swivel
|
M6
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
|||
| $1.04 - $4.47 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.496 in
38.0 mm
|
||
| $0.87 - $3.60 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
| $1.04 - $3.96 | Request the lead time here |
Plastic Swivel
|
M10
|
Threaded Stud
|
|
1.89 in
48.0 mm
|
||
| $1.04 - $4.31 | Request the lead time here |
Plastic Swivel
|
M8
|
Threaded Stud
|
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue