Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$0.87 - $3.60 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.496 in
$1.20 - $4.82 Request the lead time here
Plastic Swivel
M10
Threaded Stud
1.496 in
$1.04 - $4.47 100 In stock
Plastic Swivel
M8
Threaded Stud
1.496 in
$1.20 - $4.65 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.181 in
$1.56 - $6.36 Request the lead time here
Plastic Swivel
M10
Threaded Stud
1.181 in
$1.20 - $5.16 Request the lead time here
Plastic Swivel
M8
Threaded Stud
1.89 in
$1.04 - $3.96 Request the lead time here
Plastic Swivel
M8
Threaded Stud
0.984 in
$1.38 - $5.85 Request the lead time here
Plastic Swivel
M12
Threaded Stud
1.496 in
$2.60 - $9.80 1420 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
$3.00 - $11.60 92 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.496 in
$38.20 - $71.60 76 In stock
Plastic Swivel
5/8-11
Threaded Stud
3.940 in
$13.70 - $25.80 271 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.970 in
$3.40 - $12.60 940 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$17.10 - $32.10 642 In stock
Plastic Swivel
3/8-16
Threaded Stud
2.360 in
$2.60 - $10.10 763 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.496 in
$3.70 - $13.20 350 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$16.30 - $30.40 168 In stock
Plain
3/8-16
Threaded Stud
1.970 in
$2.50 - $9.20 4165 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
$14.30 - $26.70 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.970 in
$29.00 - $54.20 28 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.940 in
  • of 7
40.0 mm Stud Mount Leveling Feet M8 40.0 mm

466183

Price Range
$3.60 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
38.0 mm Stud Mount Leveling Feet M10 70.0 mm

466190

Price Range
$4.82 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
38.0 mm Stud Mount Leveling Feet M8 55.0 mm

466184

Price Range
$4.47 - $1.04

Stock Levels
100 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
30.0 mm Stud Mount Leveling Feet M8 70.0 mm

466175

Price Range
$4.65 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
30.0 mm Stud Mount Leveling Feet M10 100.0 mm

466181

Price Range
$6.36 - $1.56

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
48.0 mm Stud Mount Leveling Feet M8 70.0 mm

466200

Price Range
$5.16 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
25.0 mm Stud Mount Leveling Feet M8 40.0 mm

466168

Price Range
$3.96 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
38.0 mm M12 70.0 mm

466195

Price Range
$5.85 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT32180A

Price Range
$9.80 - $2.60

Stock Levels
1420 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT38260A

Price Range
$11.60 - $3.00

Stock Levels
92 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 152.4 mm | 6.000 in ;

AFM4500A

Price Range
$71.60 - $38.20

Stock Levels
76 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1200A

Price Range
$25.80 - $13.70

Stock Levels
271 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47280A

Price Range
$12.60 - $3.40

Stock Levels
940 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2250B

Price Range
$32.10 - $17.10

Stock Levels
642 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38220A

Price Range
$10.10 - $2.60

Stock Levels
763 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47300A

Price Range
$13.20 - $3.70

Stock Levels
350 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2200A

Price Range
$30.40 - $16.30

Stock Levels
168 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32170A

Price Range
$9.20 - $2.50

Stock Levels
4165 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$26.70 - $14.30

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 127 mm | 5.000 in ;

AFM3700B

Price Range
$54.20 - $29.00

Stock Levels
28 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13