Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
|---|---|---|---|---|---|---|---|
| $0.5279 - $0.6605 | 1085 In stock |
S-Shaped
|
10.000 in
254 mm
|
0.180 in
4.6 mm
|
|
||
| $0.5993 - $0.7496 | 9000 In stock |
S-Shaped
|
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
| $0.0513 - $0.0642 | 21000 In stock |
S-Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
|
||
| $0.1376 - $0.1722 | 3800 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.120 in
3 mm
|
|
||
| $0.4622 - $0.5775 | 4000 In stock |
S-Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
| $1.3476 - $1.6859 | 1726 In stock |
S-Shaped
|
24.000 in
609.6 mm
|
0.180 in
4.6 mm
|
|
||
| $0.0641 - $0.0798 | 15000 In stock |
C Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.5666 - $0.7064 | 3000 In stock |
C Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
| $0.0576 - $0.0714 | 35641 In stock |
C Shaped
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
||
| $0.1079 - $0.135 | 3000 In stock |
C Shaped
|
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
|
||
| $0.5487 - $0.6819 | 500 In stock |
C Shaped
|
10.000 in
254 mm
|
0.180 in
4.6 mm
|
|
||
| $0.1658 - $0.2076 | 1000 In stock |
C Shaped
|
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
||
| $0.5904 - $0.7368 | Request the lead time here |
C Shaped
|
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
| $0.2616 - $0.3257 | 4500 In stock |
C Shaped
|
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0642 - $0.0809 | 12500 In stock |
C Shaped
|
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0729 - $0.0912 | 6000 In stock |
C Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
|
||
| $0.1316 - $0.164 | 11000 In stock |
C Shaped
|
4.000 in
101.6 mm
|
0.120 in
3 mm
|
|
||
| $0.4296 - $0.5406 | 1000 In stock |
C Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
| $0.1911 - $0.2391 | 6689 In stock |
C Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
| $0.6053 - $0.7584 | 1500 In stock |
C Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm