Menu Search

Support Hooks

In stock

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
90 results
Product SKUs information
Item Code Price range Availability Shape Hook Length Wire Diameter Holding Capacity View
$0.0504 - $0.0632 12000 In stock
V Shaped
4.000 in
0.044 in
4 lbs
$0.1638 - $0.2045 900 In stock
V Shaped
6.000 in
0.120 in
40 lbs
$0.1847 - $0.231 1000 In stock
V Shaped
12.000 in
0.076 in
20 lbs
$0.0634 - $0.0794 46000 In stock
V Shaped
4.000 in
0.062 in
8 lbs
$0.418 - $0.5252 2000 In stock
V Shaped
6.000 in
0.180 in
80 lbs
$0.1199 - $0.15 12000 In stock
V Shaped
4.000 in
0.120 in
40 lbs
$0.113 - $0.1422 7000 In stock
V Shaped
6.000 in
0.076 in
20 lbs
$0.1847 - $0.231 6689 In stock
C Shaped
10.000 in
0.076 in
$0.0557 - $0.069 11636 In stock
C Shaped
3.000 in
0.062 in
$0.0506 - $0.0636 17000 In stock
C Shaped
4.000 in
0.044 in
$0.0688 - $0.0857 12700 In stock
C Shaped
4.000 in
0.062 in
$0.1328 - $0.166 9000 In stock
C Shaped
8.000 in
0.076 in
$1.0255 - $1.2816 1000 In stock
C Shaped
24.000 in
0.120 in
$0.4151 - $0.5224 1000 In stock
C Shaped
8.000 in
0.180 in
$0.0619 - $0.077 15000 In stock
C Shaped
2.000 in
0.076 in
$0.2527 - $0.3146 4500 In stock
C Shaped
12.000 in
0.076 in
$0.5302 - $0.6588 500 In stock
C Shaped
10.000 in
0.180 in
$0.0622 - $0.0781 6500 In stock
C Shaped
3.000 in
0.076 in
$0.5849 - $0.7328 1000 In stock
C Shaped
6.000 in
0.180 in
$0.3398 - $0.4273 2751 In stock
C Shaped
15.000 in
0.076 in
  • of 5
V Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 101.6 mm | 4.000 in

HV4044A

Price Range
$0.0632 - $0.0504

Stock Levels
12000 In stock
Attributes
  • Holding Capacity
    4 lbs
  • Hook Length
    4.000 in
  • Wire Diameter
    0.044 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 152.4 mm | 6.000 in

HV6120A

Price Range
$0.2045 - $0.1638

Stock Levels
900 In stock
Attributes
  • Holding Capacity
    40 lbs
  • Hook Length
    6.000 in
  • Wire Diameter
    0.120 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 304.8 mm | 12.000 in

HV12076A

Price Range
$0.231 - $0.1847

Stock Levels
1000 In stock
Attributes
  • Holding Capacity
    20 lbs
  • Hook Length
    12.000 in
  • Wire Diameter
    0.076 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HV4062A

Price Range
$0.0794 - $0.0634

Stock Levels
46000 In stock
Attributes
  • Holding Capacity
    8 lbs
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 152.4 mm | 6.000 in

HV6180A

Price Range
$0.5252 - $0.418

Stock Levels
2000 In stock
Attributes
  • Holding Capacity
    80 lbs
  • Hook Length
    6.000 in
  • Wire Diameter
    0.180 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 101.6 mm | 4.000 in

HV4120A

Price Range
$0.15 - $0.1199

Stock Levels
12000 In stock
Attributes
  • Holding Capacity
    40 lbs
  • Hook Length
    4.000 in
  • Wire Diameter
    0.120 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 152.4 mm | 6.000 in

HV6076A

Price Range
$0.1422 - $0.113

Stock Levels
7000 In stock
Attributes
  • Holding Capacity
    20 lbs
  • Hook Length
    6.000 in
  • Wire Diameter
    0.076 in
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 254 mm | 10.000 in

HC10076A

Price Range
$0.231 - $0.1847

Stock Levels
6689 In stock
Attributes
  • Hook Length
    10.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 76.2 mm | 3.000 in

HC3062A

Price Range
$0.069 - $0.0557

Stock Levels
11636 In stock
Attributes
  • Hook Length
    3.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 101.6 mm | 4.000 in

HC4044A

Price Range
$0.0636 - $0.0506

Stock Levels
17000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HC4062A

Price Range
$0.0857 - $0.0688

Stock Levels
12700 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 203.2 mm | 8.000 in

HC8076A

Price Range
$0.166 - $0.1328

Stock Levels
9000 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 3 mm | 0.120 in;Hook Length - 609.6 mm | 24.000 in

HC24120A

Price Range
$1.2816 - $1.0255

Stock Levels
1000 In stock
Attributes
  • Hook Length
    24.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 203.2 mm | 8.000 in

HC8180A

Price Range
$0.5224 - $0.4151

Stock Levels
1000 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 50.8 mm | 2.000 in

HC2076A

Price Range
$0.077 - $0.0619

Stock Levels
15000 In stock
Attributes
  • Hook Length
    2.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 304.8 mm | 12.000 in

HC12076A

Price Range
$0.3146 - $0.2527

Stock Levels
4500 In stock
Attributes
  • Hook Length
    12.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 254 mm | 10.000 in

HC10180A

Price Range
$0.6588 - $0.5302

Stock Levels
500 In stock
Attributes
  • Hook Length
    10.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 76.2 mm | 3.000 in

HC3076A

Price Range
$0.0781 - $0.0622

Stock Levels
6500 In stock
Attributes
  • Hook Length
    3.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 152.4 mm | 6.000 in

HC6180A

Price Range
$0.7328 - $0.5849

Stock Levels
1000 In stock
Attributes
  • Hook Length
    6.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 381 mm | 15.000 in

HC15076A

Price Range
$0.4273 - $0.3398

Stock Levels
2751 In stock
Attributes
  • Hook Length
    15.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel