T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | SAE Code | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$10.60 - $14.40 | Request the lead time here |
148
|
0.750 in
19.1 mm
|
5.500 in
139.7 mm
|
|
5.812 in
147.6 mm
|
||
$10.00 - $13.60 | Request the lead time here |
100
|
0.750 in
19.1 mm
|
4.000 in
101.6 mm
|
|
4.312 in
109.5 mm
|
||
$10.30 - $13.80 | Request the lead time here |
116
|
0.750 in
19.1 mm
|
4.500 in
114.3 mm
|
|
4.812 in
122.2 mm
|
||
$7.70 - $13.20 | 1394 In stock |
60
|
0.750 in
19.1 mm
|
1.625 in
41.3 mm
|
|
1.875 in
47.6 mm
|
||
$10.00 - $13.60 | 353 In stock |
108
|
0.750 in
19.1 mm
|
4.250 in
108 mm
|
|
4.562 in
115.9 mm
|
||
$11.00 - $15.10 | 455 In stock |
172
|
0.750 in
19.1 mm
|
6.250 in
158.8 mm
|
|
6.562 in
166.7 mm
|
||
$10.60 - $14.00 | Request the lead time here |
140
|
0.750 in
19.1 mm
|
5.250 in
133.4 mm
|
|
5.562 in
141.3 mm
|
||
$7.70 - $13.60 | 924 In stock |
28
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
|
1.937 in
49.2 mm
|
||
$10.30 - $13.80 | Request the lead time here |
124
|
0.750 in
19.1 mm
|
4.750 in
120.7 mm
|
|
5.062 in
128.6 mm
|
||
$11.50 - $15.60 | 350 In stock |
188
|
0.750 in
19.1 mm
|
6.750 in
171.5 mm
|
|
7.062 in
179.4 mm
|
||
TBC156A | $10.90 - $14.60 | Request the lead time here |
156
|
0.750 in
19.1 mm
|
5.750 in
146.1 mm
|
|
6.062 in
154 mm
|
|
$7.40 - $13.20 | 649 In stock |
52
|
0.750 in
19.1 mm
|
1.375 in
34.9 mm
|
|
1.562 in
39.7 mm
|
||
$10.30 - $14.00 | Request the lead time here |
132
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
|
5.312 in
134.9 mm
|
||
$11.80 - $15.80 | 491 In stock |
204
|
0.750 in
19.1 mm
|
7.250 in
184.2 mm
|
|
7.562 in
192.1 mm
|
||
$8.80 - $11.80 | 5 In stock |
56
|
0.750 in
19.1 mm
|
2.625 in
66.7 mm
|
|
2.937 in
74.6 mm
|
||
$8.50 - $11.50 | 274 In stock |
52
|
0.750 in
19.1 mm
|
2.500 in
63.5 mm
|
|
2.812 in
71.4 mm
|
||
$8.60 - $11.90 | 685 In stock |
60
|
0.750 in
19.1 mm
|
2.750 in
69.9 mm
|
|
3.062 in
77.8 mm
|
||
$7.80 - $13.90 | 954 In stock |
36
|
0.750 in
19.1 mm
|
2.125 in
54 mm
|
|
2.312 in
58.7 mm
|
||
$9.10 - $12.40 | Request the lead time here |
68
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
|
3.312 in
84.1 mm
|
||
$9.10 - $12.10 | 854 In stock |
76
|
0.750 in
19.1 mm
|
3.250 in
82.6 mm
|
|
3.562 in
90.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue