T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration. 
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | SAE Code | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $10.60 - $14.40 | Request the lead time here | 
148
 | 
0.750 in
 
19.1 mm
 | 
5.500 in
 
139.7 mm
 |  | 
5.812 in
 
147.6 mm
 | ||
| $10.00 - $13.60 | Request the lead time here | 
100
 | 
0.750 in
 
19.1 mm
 | 
4.000 in
 
101.6 mm
 |  | 
4.312 in
 
109.5 mm
 | ||
| $10.30 - $13.80 | Request the lead time here | 
116
 | 
0.750 in
 
19.1 mm
 | 
4.500 in
 
114.3 mm
 |  | 
4.812 in
 
122.2 mm
 | ||
| $7.70 - $13.20 | 1394 In stock | 
60
 | 
0.750 in
 
19.1 mm
 | 
1.625 in
 
41.3 mm
 |  | 
1.875 in
 
47.6 mm
 | ||
| $10.00 - $13.60 | 353 In stock | 
108
 | 
0.750 in
 
19.1 mm
 | 
4.250 in
 
108 mm
 |  | 
4.562 in
 
115.9 mm
 | ||
| $11.00 - $15.10 | 455 In stock | 
172
 | 
0.750 in
 
19.1 mm
 | 
6.250 in
 
158.8 mm
 |  | 
6.562 in
 
166.7 mm
 | ||
| $10.60 - $14.00 | Request the lead time here | 
140
 | 
0.750 in
 
19.1 mm
 | 
5.250 in
 
133.4 mm
 |  | 
5.562 in
 
141.3 mm
 | ||
| $7.70 - $13.60 | 924 In stock | 
28
 | 
0.750 in
 
19.1 mm
 | 
1.750 in
 
44.5 mm
 |  | 
1.937 in
 
49.2 mm
 | ||
| $10.30 - $13.80 | Request the lead time here | 
124
 | 
0.750 in
 
19.1 mm
 | 
4.750 in
 
120.7 mm
 |  | 
5.062 in
 
128.6 mm
 | ||
| $11.50 - $15.60 | 350 In stock | 
188
 | 
0.750 in
 
19.1 mm
 | 
6.750 in
 
171.5 mm
 |  | 
7.062 in
 
179.4 mm
 | ||
| TBC156A | $10.90 - $14.60 | Request the lead time here | 
156
 | 
0.750 in
 
19.1 mm
 | 
5.750 in
 
146.1 mm
 |  | 
6.062 in
 
154 mm
 | |
| $7.40 - $13.20 | 649 In stock | 
52
 | 
0.750 in
 
19.1 mm
 | 
1.375 in
 
34.9 mm
 |  | 
1.562 in
 
39.7 mm
 | ||
| $10.30 - $14.00 | Request the lead time here | 
132
 | 
0.750 in
 
19.1 mm
 | 
5.000 in
 
127 mm
 |  | 
5.312 in
 
134.9 mm
 | ||
| $11.80 - $15.80 | 491 In stock | 
204
 | 
0.750 in
 
19.1 mm
 | 
7.250 in
 
184.2 mm
 |  | 
7.562 in
 
192.1 mm
 | ||
| $8.80 - $11.80 | 5 In stock | 
56
 | 
0.750 in
 
19.1 mm
 | 
2.625 in
 
66.7 mm
 |  | 
2.937 in
 
74.6 mm
 | ||
| $8.50 - $11.50 | 274 In stock | 
52
 | 
0.750 in
 
19.1 mm
 | 
2.500 in
 
63.5 mm
 |  | 
2.812 in
 
71.4 mm
 | ||
| $8.60 - $11.90 | 685 In stock | 
60
 | 
0.750 in
 
19.1 mm
 | 
2.750 in
 
69.9 mm
 |  | 
3.062 in
 
77.8 mm
 | ||
| $7.80 - $13.90 | 954 In stock | 
36
 | 
0.750 in
 
19.1 mm
 | 
2.125 in
 
54 mm
 |  | 
2.312 in
 
58.7 mm
 | ||
| $9.10 - $12.40 | Request the lead time here | 
68
 | 
0.750 in
 
19.1 mm
 | 
3.000 in
 
76.2 mm
 |  | 
3.312 in
 
84.1 mm
 | ||
| $9.10 - $12.10 | 854 In stock | 
76
 | 
0.750 in
 
19.1 mm
 | 
3.250 in
 
82.6 mm
 |  | 
3.562 in
 
90.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue