Menu Search

High Temp Tapered Cap & Plug 0.367 in 0.325 in 0.305 in 0.263 in Natural

Item code:

20546892

36000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1557
5000 - 9999 $0.1479
10000 + $0.1401
Standard pack: 1000

Order in multiple of 1000

Total price:

$155.70

1000 x $0.1557

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.325 in
Maximum Outside Diameter 0.367 in
Minimum Inside Diameter 0.263 in
Maximum Inside Diameter 0.305 in
Flange Diameter 0.500 in
Height Under Flange 0.190 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us